Product groups
Spring plungers with slot and thrust pin, standard spring force, with thread lock
K0323_SF

Spring plungers with slot and thrust pin, standard spring force,...

go back

Item description/product images

DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS

Drawings

Spring plungers with slot and thrust pin, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.04M41,81,5950,66200,180,12on request
K0323.05M52,421260,86200,120,08on request
K0323.06M62,7214717200,440,21on request
K0323.08M8421681,215301,10,38on request
K0323.10M104,52,51991,620351,360,62on request
K0323.12M1263,52210230552,111,41on request
K0323.16M168,54,524142,5451003,953,05on request