Product groups
Spring plungers with slot and thrust pin, steel
K0313

Spring plungers with slot and thrust pin, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0313 Spring plungers with slot and thrust pin, steel 149 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, steel

Spring plungers with slot and thrust pin, standard spring force

More information

Drawings

Spring plungers with slot and thrust pin, standard spring force

Item selection/filter

Order No.Main
material
DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.04steelM41,891,50,6620 on request
K0313.05steelM52,41220,8620 on request
K0313.06steelM62,71421720 on request
K0313.08steelM841621,21530 on request
K0313.10steelM104,5192,51,62035 on request
K0313.12steelM126223,523055 on request
K0313.16steelM168,5244,52,545100 on request
K0313.20steelM2010306,52,560120on request

Spring plungers with slot and thrust pin, light spring force

More information

Drawings

Spring plungers with slot and thrust pin, light spring force

Item selection/filter

Order No.Main
material
DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.104steelM41,891,50,6310on request
K0313.105steelM52,41220,8310on request
K0313.106steelM62,71421410on request
K0313.108steelM841621,2715on request
K0313.110steelM104,5192,51,6916on request
K0313.112steelM126223,521426on request
K0313.116steelM168,5244,52,52250on request
K0313.120steelM2010306,52,53060on request

Spring plungers with slot and thrust pin, reinforced spring force

More information

Drawings

Spring plungers with slot and thrust pin, reinforced spring force

Item selection/filter

Order No.Main
material
DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.205steelM52,41220,8925on request
K0313.206steelM62,714211125on request
K0313.208steelM841621,22243on request
K0313.210steelM104,5192,51,62054on request
K0313.212steelM126223,523694on request
K0313.216steelM168,5244,52,560110on request