Product groups
Spring plungers with hex socket and thrust pin, steel, with thread lock
K0327

Spring plungers with hex socket and thrust pin, steel, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0327 Spring plungers with hex socket and thrust pin, steel, with thread lock 221 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings (total overview)

Spring plungers with hex socket and thrust pin, steel, with thread lock
Spring plungers with hex socket and thrust pin, steel, with thread lock

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock

More information

Drawings

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0327.05M52,42,31870,80,81,56200,120,08K0317.905 on request
K0327.06M62,72,52071127200,450,22K0317.906 on request
K0327.08M83,532281,41,22,59351,050,37K0317.908 on request
K0327.10M10432291,41,639351,30,6K0317.910 on request
K0327.12M12642810224125521,3K0317.912 on request
K0327.16M167,5532142,52,55451003,93K0317.916 on request

Spring plungers with hex socket and thrust pin, light spring force, with thread lock

More information

Drawings

Spring plungers with hex socket and thrust pin, light spring force, with thread lock
Spring plungers with hex socket and thrust pin, light spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0327.105M52,42,31870,80,81,53100,120,08K0317.905 on request
K0327.106M62,72,5207112390,450,22K0317.906 on request
K0327.108M83,532281,41,22,54161,050,37K0317.908 on request
K0327.110M10432291,41,634161,30,6K0317.910 on request
K0327.112M1264281022452721,3K0317.912 on request
K0327.116M167,5532142,52,5520453,93K0317.916 on request

Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock

More information

Drawings

Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock
Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0327.205M52,42,31870,80,81,511290,120,08K0317.905 on request
K0327.206M62,72,520711214370,450,22K0317.906 on request
K0327.208M83,532281,41,22,522651,050,37K0317.908 on request
K0327.210M10432291,41,6319701,30,6K0317.910 on request
K0327.212M12642810224258521,3K0317.912 on request
K0327.216M167,5532142,52,55601503,93K0317.916 on request