Product groups
Spring plungers with hex socket and thrust pin, light spring force, with thread lock
K0327_LF

Spring plungers with hex socket and thrust pin, light spring...

go back

Item description/product images

DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in

Drawings

Spring plungers with hex socket and thrust pin, light spring force, with thread lock
Spring plungers with hex socket and thrust pin, light spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0327.105M52,42,31870,80,81,53100,120,08K0317.905 on request
K0327.106M62,72,5207112390,450,22K0317.906 on request
K0327.108M83,532281,41,22,54161,050,37K0317.908 on request
K0327.110M10432291,41,634161,30,6K0317.910 on request
K0327.112M1264281022452721,3K0317.912 on request
K0327.116M167,5532142,52,5520453,93K0317.916 on request