Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Spring-loaded lateral plungers can fitted without problems using the assembly tool.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0369 Assembly tool 116 kB

Drawings

Assembly tool

Item selection/filter

Order No.

Suitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.036 on request
K0369.0510 on request
K0369.0812 on request
K0369.1016 on request