Product groups
Spring plungers with slot and thrust pin, standard spring force
K0313_SF

Spring plungers with slot and thrust pin, standard spring force

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0313 Spring plungers with slot and thrust pin, standard spring force 154 kB
 Datasheet K0313_SF Spring plungers with slot and thrust pin, standard spring force 154 kB

Drawings

Spring plungers with slot and thrust pin, standard spring force

Item selection/filter

Order No.Main
material
DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0313.04steelM41,891,50,6620 on request
K0313.05steelM52,41220,8620 on request
K0313.06steelM62,71421720 on request
K0313.08steelM841621,21530 on request
K0313.10steelM104,5192,51,62035 on request
K0313.12steelM126223,523055 on request
K0313.16steelM168,5244,52,545100 on request
K0313.20steelM2010306,52,560120on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33