Product groups
Spring plungers with slot and thrust pin, light spring force, with thread lock
K0323_LF

Spring plungers with slot and thrust pin, light spring force,...

go back

Item description/product images

DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS

Drawings

Spring plungers with slot and thrust pin, light spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.104M41,81,5950,63100,180,12 on request
K0323.105M52,421260,83100,120,08on request
K0323.106M62,7214714100,440,21on request
K0323.108M8421681,27151,10,38on request
K0323.110M104,52,51991,69161,360,62on request
K0323.112M1263,52210214262,111,41on request
K0323.116M168,54,524142,522503,953,05on request