Product groups
Shaft collars one-piece, wide, slitted inside
K1924

Shaft collars one-piece, wide, slitted inside

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars with an inner slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1924 Shaft collars one-piece, wide, slitted inside 188 kB

Drawings

Shaft collars one-piece, wide, slitted inside

Item selection/filter

Order No.Form definitionMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
K1924.00801slitted insidesteel20M3x881822,4 on request
K1924.01001slitted insidesteel20M3x10102426 on request
K1924.01201slitted insidesteel24M4x12122831,8 on request
K1924.01601slitted insidesteel29M5x16163439,4 on request
K1924.02001slitted insidesteel33M6x18204046,4 on request
K1924.02501slitted insidesteel33M6x18254550,8 on request
K1924.03001slitted insidesteel33M6x18305458,6 on request
K1924.04001slitted insidesteel33M6x18406065 on request
K1924.05001slitted insidesteel41M8x25507887 on request
K1924.00802slitted insidestainless steel20M3x881822,4 on request
K1924.01002slitted insidestainless steel20M3x10102426 on request
K1924.01202slitted insidestainless steel24M4x12122831,8 on request
K1924.01602slitted insidestainless steel29M5x16163439,4 on request
K1924.02002slitted insidestainless steel33M6x18204046,4 on request
K1924.02502slitted insidestainless steel33M6x18254550,8 on request
K1924.03002slitted insidestainless steel33M6x18305458,6 on request
K1924.04002slitted insidestainless steel33M6x18406065 on request
K1924.05002slitted insidestainless steel41M8x25507887 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33