Product groups
Shaft collars with wing grip similar to DIN 705, steel
K0407

Shaft collars with wing grip similar to DIN 705, steel

go back

Item description/product images

DescriptionMaterial:Shaft collar steel.
Wing grip thermoplastic.
Threaded pin steel grade 5.8.
Version:Shaft collar bright.
Wing grip black grey.
Screw blue passivated.
Drawing reference:
1) variable stop
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0407 Shaft collars with wing grip similar to DIN 705, steel 182 kB

Drawings

Shaft collars with wing grip similar to DIN 705, steel

Item selection/filter

Order No.

BD1D2D3HCADAcc.PriceOrder
K0407.1006018612M426 on request
K0407.1008018816M427 on request
K0407.101001101020M530 on request
K0407.101201121222M631 on request
K0407.101601121628M633 on request
K0407.102001142032M635 on request
K0407.102501162540M837,5 on request
K0407.103201163250M846 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33