Product groups
Shaft collars one-piece, wide, slitted outside
K1923

Shaft collars one-piece, wide, slitted outside

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars with an outer slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

Due to the slit being on the outside of the shaft collar, up to 15% higher clamping forces can be achieved than with the version with slit on the inside. The bore remains cylindrical, thus precisely enclosing the shaft. Less imbalance.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1923 Shaft collars one-piece, wide, slitted outside 183 kB

Drawings

Shaft collars one-piece, wide, slitted outside

Item selection/filter

Order No.Form definitionMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
K1923.100801slitted outsidesteel20M3x881822,4 on request
K1923.101001slitted outsidesteel20M3x10102426 on request
K1923.101201slitted outsidesteel24M4x12122831,8 on request
K1923.101601slitted outsidesteel29M5x16163439,4 on request
K1923.102001slitted outsidesteel33M6x18204046,4 on request
K1923.102501slitted outsidesteel33M6x18254550,8 on request
K1923.103001slitted outsidesteel33M6x18305458,6 on request
K1923.104001slitted outsidesteel33M6x18406065 on request
K1923.105001slitted outsidesteel41M8x25507887 on request
K1923.100802slitted outsidestainless steel20M3x881822,4 on request
K1923.101002slitted outsidestainless steel20M3x10102426 on request
K1923.101202slitted outsidestainless steel24M4x12122831,8 on request
K1923.101602slitted outsidestainless steel29M5x16163439,4 on request
K1923.102002slitted outsidestainless steel33M6x18204046,4 on request
K1923.102502slitted outsidestainless steel33M6x18254550,8 on request
K1923.103002slitted outsidestainless steel33M6x18305458,6 on request
K1923.104002slitted outsidestainless steel33M6x18406065 on request
K1923.105002slitted outsidestainless steel41M8x25507887 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33