Product groups
Shaft collars set screwDIN 705, stainless steel
K0406

Shaft collars set screw DIN 705, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Shaft collar stainless steel1.4305.
Grub screw stainless steel A2.
Version:Shaft collar and grub screw bright.Note:Form A: with DIN 553 grub screw (slit)
Form E: with DIN EN ISO 4027 grub screw (hex socket)

According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Drawing reference:
1) Second grub screw from D1 ≥ 75
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0406 Shaft collars set screwDIN 705, stainless steel 195 kB

Drawings (total overview)

Shaft collars set screwDIN 705, stainless steel

Shaft collars set screw DIN 705, stainless steel , Form A, recess

More information

Drawings

Shaft collars set screw DIN 705, stainless steel , Form A, recess

Item selection/filter

Order No.FormComponent
material
D1BD2D3
grub screw
CADAcc.PriceOrder
K0406.100302Astainless steel357M2x3 on request
K0406.100402Astainless steel458M2,5x3 on request
K0406.100502Astainless steel5610M3x4 on request
K0406.100602Astainless steel6812M4x5 on request
K0406.100702Astainless steel7812M4x5 on request
K0406.100802Astainless steel8816M4x6 on request
K0406.100902Astainless steel91018M5x8 on request
K0406.101002Astainless steel101020M5x8 on request
K0406.101102Astainless steel111020M5x8 on request
K0406.101202Astainless steel121222M6x8 on request
K0406.101402Astainless steel141225M6x8 on request
K0406.101502Astainless steel151225M6x8 on request
K0406.101602Astainless steel161228M6x8 on request
K0406.101802Astainless steel181432M6x8 on request
K0406.102002Astainless steel201432M6x8 on request
K0406.102402Astainless steel241640M8x12 on request
K0406.102502Astainless steel251640M8x10 on request
K0406.102602Astainless steel261640M8x10 on request
K0406.102802Astainless steel281645M8x12 on request
K0406.103002Astainless steel301645M8x10 on request
K0406.103202Astainless steel321650M8x12 on request
K0406.103502Astainless steel351656M8x12 on request
K0406.103602Astainless steel361656M8x12 on request
K0406.103802Astainless steel381656M8x12 on request
K0406.104002Astainless steel401863M10x16 on request
K0406.104202Astainless steel421863M10x16 on request
K0406.104502Astainless steel451870M10x16 on request
K0406.104802Astainless steel481870M10x16 on request
K0406.105002Astainless steel501880M10x16 on request
K0406.105202Astainless steel521880M10x16 on request
K0406.105502Astainless steel551880M10x16 on request
K0406.105602Astainless steel561880M10x16 on request
K0406.105802Astainless steel582090M10x16 on request
K0406.106002Astainless steel602090M10x16 on request
K0406.106302Astainless steel632090M10x16 on request
K0406.106502Astainless steel6520100M10x20 on request
K0406.106802Astainless steel6820100M10x20 on request
K0406.107002Astainless steel7020100M10x20 on request
K0406.107202Astainless steel7220100M10x20 on request
K0406.107502Astainless steel7522110M12x20 on request
K0406.108002Astainless steel8022110M12x20 on request
K0406.108502Astainless steel8522125M12x25 on request
K0406.109002Astainless steel9022125M12x20 on request
K0406.110002Astainless steel10025140M12x25 on request

Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket

More information

Drawings

Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket

Item selection/filter

Order No.FormComponent
material
D1BD2D3
grub screw
CADAcc.PriceOrder
K0406.300302Estainless steel357M2x3 on request
K0406.300402Estainless steel458M2,5x3 on request
K0406.300502Estainless steel5610M3x4 on request
K0406.300602Estainless steel6812M4x5 on request
K0406.300702Estainless steel7812M4x5 on request
K0406.300802Estainless steel8816M4x6 on request
K0406.300902Estainless steel91018M5x8 on request
K0406.301002Estainless steel101020M5x8 on request
K0406.301102Estainless steel111020M5x8 on request
K0406.301202Estainless steel121222M6x8 on request
K0406.301402Estainless steel141225M6x8 on request
K0406.301502Estainless steel151225M6x8 on request
K0406.301602Estainless steel161228M6x8 on request
K0406.301802Estainless steel181432M6x8 on request
K0406.302002Estainless steel201432M6x8 on request
K0406.302402Estainless steel241640M8x12 on request
K0406.302502Estainless steel251640M8x10 on request
K0406.302602Estainless steel261640M8x10 on request
K0406.302802Estainless steel281645M8x12 on request
K0406.303002Estainless steel301645M8x10 on request
K0406.303202Estainless steel321650M8x12 on request
K0406.303502Estainless steel351656M8x12 on request
K0406.303602Estainless steel361656M8x12 on request
K0406.303802Estainless steel381656M8x12 on request
K0406.304002Estainless steel401863M10x16 on request
K0406.304202Estainless steel421863M10x16 on request
K0406.304502Estainless steel451870M10x16 on request
K0406.304802Estainless steel481870M10x16 on request
K0406.305002Estainless steel501880M10x16 on request
K0406.305202Estainless steel521880M10x16 on request
K0406.305502Estainless steel551880M10x16 on request
K0406.305602Estainless steel561880M10x16 on request
K0406.305802Estainless steel582090M10x16 on request
K0406.306002Estainless steel602090M10x16 on request
K0406.306302Estainless steel632090M10x16 on request
K0406.306502Estainless steel6520100M10x20 on request
K0406.306802Estainless steel6820100M10x20 on request
K0406.307002Estainless steel7020100M10x20 on request
K0406.307202Estainless steel7220100M10x20 on request
K0406.307502Estainless steel7522110M12x20 on request
K0406.308002Estainless steel8022110M12x20 on request
K0406.308502Estainless steel8522125M12x25 on request
K0406.309002Estainless steel9022125M12x20 on request
K0406.310002Estainless steel10025140M12x25 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33