Product groups
Shaft collars set screwDIN 705, steel
K0406

Shaft collars set screw DIN 705, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Version:Form A:
Shaft collar bright steel.
Grub screw steel grade 15H, bright.
Form E:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw steel grade 45H, bright (black) or electro zinc-plated, blue passivated.
Grub screw stainless steel A2-70, bright.
Note:Form A: with DIN 553 grub screw (slit)
Form E: with DIN EN ISO 4027 grub screw (hex socket)

According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Drawing reference:
1) Second grub screw from D1 ≥ 75
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0406 Shaft collars set screwDIN 705, steel 205 kB

Drawings (total overview)

Shaft collars set screwDIN 705, steel

Shaft collars set screw DIN 705, steel , Form A, recess

More information

Drawings

Shaft collars set screw DIN 705, steel , Form A, recess

Item selection/filter

Order No.Component
material
Surface finish
body
FormD1BD2D3
grub screw
CADAcc.PriceOrder
K0406.100301steelbrightA357M2x3 on request
K0406.100401steelbrightA458M2,5x3 on request
K0406.100501steelbrightA5610M3x4 on request
K0406.100601steelbrightA6812M4x5 on request
K0406.100701steelbrightA7812M4x5 on request
K0406.100801steelbrightA8816M4x6 on request
K0406.100901steelbrightA91018M5x8 on request
K0406.101001steelbrightA101020M5x8 on request
K0406.101101steelbrightA111020M5x8 on request
K0406.101201steelbrightA121222M6x8 on request
K0406.101401steelbrightA141225M6x8 on request
K0406.101501steelbrightA151225M6x8 on request
K0406.101601steelbrightA161228M6x8 on request
K0406.101801steelbrightA181432M6x8 on request
K0406.102001steelbrightA201432M6x8 on request
K0406.102401steelbrightA241640M8x12 on request
K0406.102501steelbrightA251640M8x10 on request
K0406.102601steelbrightA261640M8x10 on request
K0406.102801steelbrightA281645M8x12 on request
K0406.103001steelbrightA301645M8x10 on request
K0406.103201steelbrightA321650M8x12 on request
K0406.103501steelbrightA351656M8x12 on request
K0406.103601steelbrightA361656M8x12 on request
K0406.103801steelbrightA381656M8x12 on request
K0406.104001steelbrightA401863M10x16 on request
K0406.104201steelbrightA421863M10x16 on request
K0406.104501steelbrightA451870M10x16 on request
K0406.104801steelbrightA481870M10x16 on request
K0406.105001steelbrightA501880M10x16 on request
K0406.105201steelbrightA521880M10x16 on request
K0406.105501steelbrightA551880M10x16 on request
K0406.105601steelbrightA561880M10x16 on request
K0406.105801steelbrightA582090M10x16 on request
K0406.106001steelbrightA602090M10x16 on request
K0406.106301steelbrightA632090M10x16 on request
K0406.106501steelbrightA6520100M10x20 on request
K0406.106801steelbrightA6820100M10x20 on request
K0406.107001steelbrightA7020100M10x20 on request
K0406.107201steelbrightA7220100M10x20 on request
K0406.107501steelbrightA7522110M12x20 on request
K0406.108001steelbrightA8022110M12x20 on request
K0406.108501steelbrightA8522125M12x25 on request
K0406.109001steelbrightA9022125M12x20 on request
K0406.110001steelbrightA10025140M12x25 on request

Shaft collars set screw DIN 705, steel , Form E, hexagon socket

More information

Drawings

Shaft collars set screw DIN 705, steel , Form E, hexagon socket

Item selection/filter

Order No.Component
material
Surface finish
body
FormD1BD2D3
grub screw
CADAcc.PriceOrder
K0406.300301steelbrightE357M2x3 on request
K0406.300401steelbrightE458M2,5x3 on request
K0406.300501steelbrightE5610M3x4 on request
K0406.300601steelbrightE6812M4x5 on request
K0406.300701steelbrightE7812M4x5 on request
K0406.300801steelbrightE8816M4x6 on request
K0406.300901steelbrightE91018M5x8 on request
K0406.301001steelbrightE101020M5x8 on request
K0406.301101steelbrightE111020M5x8 on request
K0406.301201steelbrightE121222M6x8 on request
K0406.301401steelbrightE141225M6x8 on request
K0406.301501steelbrightE151225M6x8 on request
K0406.301601steelbrightE161228M6x8 on request
K0406.301801steelbrightE181432M6x8 on request
K0406.302001steelbrightE201432M6x8 on request
K0406.302401steelbrightE241640M8x12 on request
K0406.302501steelbrightE251640M8x10 on request
K0406.302601steelbrightE261640M8x10 on request
K0406.302801steelbrightE281645M8x12 on request
K0406.303001steelbrightE301645M8x10 on request
K0406.303201steelbrightE321650M8x12 on request
K0406.303501steelbrightE351656M8x12 on request
K0406.303601steelbrightE361656M8x12 on request
K0406.303801steelbrightE381656M8x12 on request
K0406.304001steelbrightE401863M10x16 on request
K0406.304201steelbrightE421863M10x16 on request
K0406.304501steelbrightE451870M10x16 on request
K0406.304801steelbrightE481870M10x16 on request
K0406.305001steelbrightE501880M10x16 on request
K0406.305201steelbrightE521880M10x16 on request
K0406.305501steelbrightE551880M10x16 on request
K0406.305601steelbrightE561880M10x16 on request
K0406.305801steelbrightE582090M10x16 on request
K0406.306001steelbrightE602090M10x16 on request
K0406.306301steelbrightE632090M10x16 on request
K0406.306501steelbrightE6520100M10x20 on request
K0406.306801steelbrightE6820100M10x20 on request
K0406.307001steelbrightE7020100M10x20 on request
K0406.307201steelbrightE7220100M10x20 on request
K0406.307501stainless steel A2brightE7522110M12x20 on request
K0406.308001stainless steel A2brightE8022110M12x20 on request
K0406.308501stainless steel A2brightE8522125M12x25 on request
K0406.309001stainless steel A2brightE9022125M12x20 on request
K0406.310001stainless steel A2brightE10025140M12x25 on request
K0406.300303steelgalvanized, blue-passivatedE357M2x3 on request
K0406.300403steelgalvanized, blue-passivatedE458M2,5x3 on request
K0406.300503steelgalvanized, blue-passivatedE5610M3x4 on request
K0406.300603steelgalvanized, blue-passivatedE6812M4x5 on request
K0406.300703steelgalvanized, blue-passivatedE7812M4x5 on request
K0406.300803steelgalvanized, blue-passivatedE8816M4x6 on request
K0406.300903steelgalvanized, blue-passivatedE91018M5x8 on request
K0406.301003steelgalvanized, blue-passivatedE101020M5x8 on request
K0406.301103steelgalvanized, blue-passivatedE111020M5x8 on request
K0406.301203steelgalvanized, blue-passivatedE121222M6x8 on request
K0406.301403steelgalvanized, blue-passivatedE141225M6x8 on request
K0406.301503steelgalvanized, blue-passivatedE151225M6x8 on request
K0406.301603steelgalvanized, blue-passivatedE161228M6x8 on request
K0406.301803steelgalvanized, blue-passivatedE181432M6x8 on request
K0406.302003steelgalvanized, blue-passivatedE201432M6x8 on request
K0406.302403steelgalvanized, blue-passivatedE241640M8x12 on request
K0406.302503steelgalvanized, blue-passivatedE251640M8x10 on request
K0406.302603steelgalvanized, blue-passivatedE261640M8x10 on request
K0406.302803steelgalvanized, blue-passivatedE281645M8x12 on request
K0406.303003steelgalvanized, blue-passivatedE301645M8x10 on request
K0406.303203steelgalvanized, blue-passivatedE321650M8x12 on request
K0406.303503steelgalvanized, blue-passivatedE351656M8x12 on request
K0406.303603steelgalvanized, blue-passivatedE361656M8x12 on request
K0406.303803steelgalvanized, blue-passivatedE381656M8x12 on request
K0406.304003steelgalvanized, blue-passivatedE401863M10x16 on request
K0406.304203steelgalvanized, blue-passivatedE421863M10x16 on request
K0406.304503steelgalvanized, blue-passivatedE451870M10x16 on request
K0406.304803steelgalvanized, blue-passivatedE481870M10x16 on request
K0406.305003steelgalvanized, blue-passivatedE501880M10x16 on request
K0406.305203steelgalvanized, blue-passivatedE521880M10x16 on request
K0406.305503steelgalvanized, blue-passivatedE551880M10x16 on request
K0406.305603steelgalvanized, blue-passivatedE561880M10x16 on request
K0406.305803steelgalvanized, blue-passivatedE582090M10x16 on request
K0406.306003steelgalvanized, blue-passivatedE602090M10x16 on request
K0406.306303steelgalvanized, blue-passivatedE632090M10x16 on request
K0406.306503steelgalvanized, blue-passivatedE6520100M10x20 on request
K0406.306803steelgalvanized, blue-passivatedE6820100M10x20 on request
K0406.307003steelgalvanized, blue-passivatedE7020100M10x20 on request
K0406.307203steelgalvanized, blue-passivatedE7220100M10x20 on request
K0406.307503steelgalvanized, blue-passivatedE7522110M12x20 on request
K0406.308003steelgalvanized, blue-passivatedE8022110M12x20 on request
K0406.308503steelgalvanized, blue-passivatedE8522125M12x25 on request
K0406.309003steelgalvanized, blue-passivatedE9022125M12x20 on request
K0406.310003steelgalvanized, blue-passivatedE10025140M12x25 on request

Information about this article

KIPP shaft collars

Applications
Shaft collars are mainly used in drive technology in machine and plant construction. They act as versatile securing elements on shafts and axles to optimally hold moving parts in a certain lateral position. Application examples are e.g. mechanical stops or bearing seating faces. In drive technology they are also suitable for use as accessories for other components and are often found as components in engines and transmissions.

Versions
KIPP has various types of shaft collars available. In addition to steel shaft collars, there are also stainless steel shaft collars available in the online shop. Two different screw types are available, Form A has a screw with slot and Form E has screws with hexagon sockets. Shaft collars with wing grip and intermediate plates for holding shaft collars complete the KIPP product range.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33