Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Version:Black housing. Red cap. Filter mesh 60 µm.Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) cap
2) air filter Form B only
3) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0457 Vent screws 204 kB

Drawings (total overview)

Vent screws

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
K0457.136038A36G3/8231711 on request
K0457.141012A41G1/2281812 on request
K0457.147034A47G3/4331712 on request
K0457.152100A52G1382012 on request
K0457.163114A63G1 1/4492313 on request
K0457.163112A63G1 1/2552313,5 on request
K0457.1361615A36M16x1,5231711 on request
K0457.1411815A41M18x1,52817,512 on request
K0457.1412015A41M20x1,52817,512 on request
K0457.1412215A41M22x1,52817,512 on request
K0457.236038B36G3/8231711 on request
K0457.241012B41G1/2281812 on request
K0457.247034B47G3/4331712 on request
K0457.252100B52G1382012 on request
K0457.263114B63G1 1/4492313 on request
K0457.263112B63G1 1/2552313,5 on request
K0457.2361615B36M16x1,5231711 on request
K0457.2411815B41M18x1,52817,512 on request
K0457.2412015B41M20x1,52817,512 on request
K0457.2412215B41M22x1,52817,512 on request