DescriptionMaterial:Housing, actuator and nut, die-cast zinc or PA6 GFR 30 plastic. Flat seal rubber.Version:Housing, actuator and nut chrome-plated or black.Note:Quarter-turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Vibration-proof (except plastic version), a catch prevents independent opening. Water and dust tight according to IP65.Accessory:Key K0535. Tongue for steel quarter-turn lock K0523.Drawing reference:
Actuation: a) square 7 mm b) square 8 mm c) slit d) double lug 3 mm e) double lug 5 mm f) triangle 7 mm
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.