Product groups
Quarter-turn locks, stainless steel for sterile areas
K1111

Quarter-turn locks, stainless steel for sterile areas

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:Stainless steel quarter-turn lock with 13 mm AF actuator for applications with hygienic requirements as per EN ISO 14159, EN 1672-2:2009*. Dust and waterproof as per IP69K. The rounded form and polished surfaces together with the material used make these locks insensitive to cleaning materials and resistant to dirt. The seal between the quarter-turn lock and the door is made using the captive PUR foam seal on the underside of the quarter-turn lock housing.Accessory:Key K1335.113
Tongue for stainless steel quarter-turn lock K1114.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1111 Quarter-turn lock for sterile areas 205 kB

Drawings (total overview)

Quarter-turn locks, stainless steel for sterile areas

Quarter-turn locks, stainless steel for sterile areas

More information

Drawings

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K1111.60186double flat1827 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33