Product groups
Lock bottom parts for quarter turn latches
K1732

Lock bottom parts for quarter turn latches

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:nickel-plated.Note:The lock bottom part can be either screwed or riveted to the frame.
Accessory:Quarter turn latches K1730.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1732 Lock bottom parts for quarter turn latches 386 kB

Drawings

Lock bottom parts for quarter turn latches

Item selection/filter

Order No.

Itemfor Art. No.CADAcc.PriceOrder
K1732.06Lock bottom partK1730 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33