Product groups

Item description/product images

DescriptionMaterial:Housing die-cast zinc, powder-coated.
Pin steel.
Washer plastic.
Circlip spring steel.
Countersunk screw steel grade 8.8.
Version:Housing black or red.
Pin trivalent blue passivated.
Circlip and countersunk screw, black.
Note:Engages every 90°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0271 Stop latches 352 kB

Drawings

Stop latches

Item selection/filter

Order No.Main
colour
Version

LD1CADAcc.PriceOrder
K0271.140061blackinternal thread40M6 on request
K0271.140062redinternal thread40M6 on request
K0271.140061X10blackexternal thread40M6 on request
K0271.140062X10redexternal thread40M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33