Product groups
Tongue stainless, without stop
K2221

Tongue stainless, without stop

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:*A in mm by housing length H=26.1 mm.Accessory:Quarter-turn lock zinc, for fire services, DIN 14925 K2219.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2221 Tongue stainless, without stop 128 kB

Drawings

Tongue stainless, without stop

Item selection/filter

Order No.Version 2A at H=26.1B

B1LCADAcc.PriceOrder
K2221.145X521offset downwards52,119,58,145 on request
K2221.145X501offset downwards50,119,58,145 on request
K2221.145X481offset downwards48,119,58,145 on request
K2221.145X461offset downwards46,119,58,145 on request
K2221.145X441offset downwards44,119,58,145 on request
K2221.145X421offset downwards42,119,58,145 on request
K2221.145X401offset downwards40,119,58,145 on request
K2221.145X381offset downwards38,119,58,145 on request
K2221.145X361offset downwards36,119,58,145 on request
K2221.145X341offset downwards34,119,58,145 on request
K2221.145X321offset downwards32,119,58,145 on request
K2221.145X301offset downwards30,119,58,145 on request
K2221.145X281offset downwards28,119,58,145 on request
K2221.145X261straight26,119,58,145 on request
K2221.145X241offset upwards24,119,58,145 on request
K2221.145X221offset upwards22,119,58,145 on request
K2221.145X201offset upwards20,119,58,145 on request
K2221.145X181offset upwards18,119,58,145 on request
K2221.145X161offset upwards16,119,58,145 on request
K2221.145X141offset upwards14,119,58,145 on request
K2221.145X121offset upwards12,119,58,145 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33