Product groups
Quarter-turn clamp locks stainless steel, rotary knob plastic
K1061_KN

Quarter-turn clamp locks stainless steel, rotary knob plastic

go back

Item description/product images

DescriptionMaterial:Housing stainless steel.
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Version:Housing bright.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Note:M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory:Clamping plates K1062
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1061_KN Quarter-turn clamp locks stainless steel, rotary knob plastic 245 kB
 Technical information quarter-turn clamp lock and clamping plate 229 kB

Drawings

Quarter-turn clamp locks stainless steel, rotary knob plastic

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1MD5D6D7D8TT1Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1061.516plasticpins steel515,514252021196,5M2x314264,42,466-1060601,81,2≤130 °C on request
K1061.817plasticpins steel817183432282610M3x418356,53,466-1490903,22,6≤130 °C on request
K1061.823plasticpins steel823183432282610M3x418356,53,41212-2090903,22,6≤130 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33