Product groups
Push-pull toggle clamps, steel 
retaining force up to 6675 N
K2289

Push-pull toggle clamps, steel retaining force up to 6675 N

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:The clamps lock in the open and closed handle positions.
This means they can clamp during the pushing or pulling actions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2289 Push-pull toggle clamps, steel retaining force up to 6675 N 338 kB

Drawings (total overview)

Push-pull toggle clamps, steel 
retaining force up to 6675 N

Push-pull toggle clamps, steel, retaining force up to 6675 N, Form A

More information

Drawings

Push-pull toggle clamps, steel, retaining force up to 6675 N, Form A

Item selection/filter

Order No.FormAA1B

B1B5C1DD1HTravel
S
LL1L2MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2289.022501A3552,441,457,2525,46,712,67532125,553,330,2M8x50183°6013002250 on request
K2289.038001A41,458,841,457,2531,88,315,995,742157,27840M10x50183°10018003800 on request
K2289.066751A50,873,250,871,46,444,48,318,914260235,6118,450M12x50183°14030006675 on request

Push-pull toggle clamps, steel, retaining force up to 6675 N, Form B

More information

Drawings

Push-pull toggle clamps, steel, retaining force up to 6675 N, Form B

Item selection/filter

Order No.FormAA1B

B1B5C1DD1HTravel
S
LL1L2MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2289.022502B3552,441,457,2525,46,712,697,932125,553,330,2M8x50183°6013002250 on request
K2289.038002B41,458,841,457,2531,88,315,9124,942157,27840M10x50183°10018003800 on request
K2289.066752B50,873,250,871,46,444,48,318,917460235,6118,450M12x50183°14030006675 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33