Product groups
Push-pull toggle clamps, steel, heavy-duty version, weldable 
retaining force up to 22250 N
K2288

Push-pull toggle clamps, steel, heavy-duty version, weldable...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Steel electro zinc-plated.Note:Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Assembly:By welding or through holes drilled by the user.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2288 Push-pull toggle clamps, steel, heavy-duty version, weldable retaining force up to 22250 N 338 kB

Drawings (total overview)

Push-pull toggle clamps, steel, heavy-duty version, weldable 
retaining force up to 22250 N

Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form A

More information

Drawings

Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form A

Item selection/filter

Order No.FormA1B1B5C1D

D1D2HH1Travel
S
LL1L2MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2288.0111501A50,869,883021,718,6357915043,8148,846,825,4M12x5091°120380011150 on request
K2288.0222501A709011,14027,2254587150551986538,1M16X5088°140450022250 on request

Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B

More information

Drawings

Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B

Item selection/filter

Order No.FormA1B1B5C1D

D1D2HH1Travel
S
L=LengthL1L2MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2288.0111502B50,869,883021,718,6357915059,52126225,4M12x50183°120380011150 on request
K2288.0222502B709011,14027,225458715077,827278,438,1M16X50183°140450022250 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33