Push-pull toggle clamps, steel, retaining force up to 3575 N, Form A |
More information |
Order No. | Form | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
K2290.018001 | A | 40 | 83 | 8 | 34 | 50 | 3 | 20 | 6,5 | 11,9 | 99,5 | 30 | 125 | 42 | 21 | M8x50 | 140° | 50 | 1200 | 1800 |  | | on request | |
|
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form B |
More information |
Order No. | Form | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
K2290.018002 | B | 34 | 91,5 | 7 | 41,3 | 55,6 | 3 | 24,6 | 5,2 | 11,9 | 84,5 | 31,8 | 140,8 | 49,3 | 25,4 | M8x50 | 180° | 50 | 1200 | 1800 |  | | on request | |
|
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form C |
More information |
Order No. | Form | A | A1 | A2 | B | B1 | B5 | C1 | D | D1 | H | Travel S | L | L1 | L2 | L3 | M | Opening angle of handle | Hand force FH N | Clamping force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
K2290.035753 | C | 41,3 | 57,2 | 8 | 41,3 | 57,2 | 6 | 44,4 | 8,7 | 15,7 | 122 | 41,3 | 171,3 | 98 | 25,4 | 48,6 | M10x50 | 180° | 80 | 1800 | 3575 |  | | on request | |
|