Product groups
Push-pull toggle clamps, steel, horizontal 
retaining force up to 3000 N
K2287

Push-pull toggle clamps, steel, horizontal retaining force up...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Note:The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2287 Push-pull toggle clamps, steel, horizontal retaining force up to 3000 N 361 kB

Drawings (total overview)

Push-pull toggle clamps, steel, horizontal 
retaining force up to 3000 N
Push-pull toggle clamps, steel, horizontal 
retaining force up to 3000 N

Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form A

More information

Drawings

Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form A

Item selection/filter

Order No.FormA

A1A2BB1B5C1DD1HTravel
S
LL1L2L3L4MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2287.00500A24451328412155,28231072,127,11912,5128,5M5x1566°40400500 on request

Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form B

More information

Drawings

Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form B

Item selection/filter

Order No.FormA

A1A2BB1B5C1DD1HTravel
S
LL1L3L4L5L6L7SWMOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2287.01600B4070155172321,56,310,950121467625,12202443517M1045°5012001600 on request

Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form C

More information

Drawings

Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form C

Item selection/filter

Order No.FormA

A1A2BB1B5C1DD1HTravel
S
LL1L2L3L4MOpening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K2287.03000C40578,540563438,515,955,52810346369306M8x3072°6015003000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33