- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- K1404
Magnets raw NdFeB, disc form
- K1405
Magnets raw with hole NdFeB, disc form
- K1406
Magnets raw NdFeB, block form
- K1407
Magnets raw AlNiCo, bar type
- K0545
Magnets deep pot AlNiCo with fitting tolerance
- K0546
Magnets deep pot AlNiCo without fitting tolerance
- K0547
Magnets deep pot with pin AlNiCo
- K0548
Magnets shallow pot hard ferrite
- K0549
Magnets shallow pot with thread hard ferrite
- K1400
Magnets shallow pot with internal thread hard ferrite with stainless-steel housing
- K0550
Magnets shallow pot SmCo
- K0551
Magnets deep pot SmCo
- K1395
Magnets deep pot NdFeB
- K1403
Magnets deep pot with machinable magnetic face NdFeB
- K0552
Magnets deep pot with internal thread NdFeB
- K0553
Magnets shallow pot NdFeB
- K1402
Magnets shallow pot with hook NdFeB
- K0554
Magnets shallow pot with counterbore hard ferrite
- K1399
Magnets shallow pot with counterbore SmCo with stainless-steel housing
- K0555
Magnets shallow pot with countersink hard ferrite
- K1408
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
- K1401
Magnets shallow pot with countersink SmCo
- K1393
Magnets shallow pot with countersink NdFeB
- K0556
Magnets shallow pot with internal thread NdFeB
- K1394
Magnets shallow pot with internal thread hard ferrite
- K0557
Magnets deep pot
- K0558
Magnets shallow pot
- K0559
Magnets button
- K0560
Magnets strong
- K0561
Protective rubber caps for shallow pot magnets
- K0562
Magnets shallow pot with internal thread NdFeB, with rubber protective jacket
- K1396
Magnets with internal thread NdFeB, rectangular, with rubber protective jacket
- K0563
Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket
- K0564
Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket
- K1397
Magnets deep pot with threaded pin NdFeB, rubber magnetic face
- K0565
Magnets shallow pot with through hole NdFeB, with rubber protective jacket
- K1398
Retaining magnets hard ferrite
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0549_BMagnets shallow pot with internal thread, hard ferrite, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, steel. Magnetic core hard ferrite.Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.Temperature range:max. 200°C.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | H | H1 | T | Magnetic force N | CAD | Acc. | Price | Order |
---|
K0549.01 | B | 10 ±0,15 | 6 | M3 | 7 | 4,5 | 11,5 | 5 | 4 |  | | on request | | K0549.02 | B | 13 ±0,15 | 6 | M3 | 7 | 4,5 | 11,5 | 5 | 10 |  | | on request | | K0549.03 | B | 16 ±0,15 | 6 | M3 | 7 | 4,5 | 11,5 | 5 | 18 |  | | on request | | K0549.04 | B | 20 ±0,15 | 6 | M3 | 7 | 6 | 13 | 5 | 30 |  | | on request | | K0549.05 | B | 25 ±0,15 | 8 | M4 | 8 | 7 | 15 | 6 | 40 |  | | on request | | K0549.06 | B | 32 ±0,20 | 8 | M4 | 8 | 7 | 15 | 6 | 80 |  | | on request | | K0549.07 | B | 40 ±0,20 | 10 | M5 | 10 | 8 | 18 | 8 | 125 |  | | on request | | K0549.08 | B | 50 ±0,20 | 12 | M6 | 12 | 10 | 22 | 10 | 220 |  | | on request | | K0549.09 | B | 63 ±0,20 | 15 | M8 | 16 | 14 | 30 | 14 | 350 |  | | on request | | K0549.10 | B | 80 ±0,25 | 20 | M10 | 16 | 18 | 34 | 14 | 600 |  | | on request | | K0549.11 | B | 99 ±0,25 | 22 | M12 | 20 | 22 | 42 | 17 | 900 |  | | on request | | K0549.12 | B | 125 ±0,25 | 25 | M14 | 24 | 26 | 50 | 20 | 1300 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|