Product groups
Magnets deep pot with internal thread NdFeB
K0552

Magnets deep pot with internal thread NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. Deep pot magnets are used for mounting in steel and iron. This requirement is principally stipulated in plant and machine construction.
Can also be used in blind holes.

Size D=50 has 4 magnets Ø18 mm.
Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0552 Magnets deep pot with internal thread NdFeB 177 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets deep pot with internal thread NdFeB

Item selection/filter

Order No.

DD1HTCan be
shortened
by (mm)
Magnetic
force
N
CADAcc.PriceOrder
K0552.018M3125312 on request
K0552.0210M4167724 on request
K0552.0313M4187360 on request
K0552.0416M4207690 on request
K0552.0520M52599135 on request
K0552.0625M630910190 on request
K0552.0735M8401310300 on request
K0552.0850M12501313550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33