Product groups
Magnets shallow pot with countersink hard ferrite
K0555

Magnets shallow pot with countersink hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shielded system.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0555 Magnets shallow pot with countersink hard ferrite 121 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot with countersink hard ferrite

Item selection/filter

Order No.

DD1D2HMagnetic
force
N
CADAcc.PriceOrder
K0555.0116±0,153,5 ±0,27,5±14,514 on request
K0555.0220±0,154,2±0,28,5±1622 on request
K0555.0325±0,155,5±0,213±1736 on request
K0555.0432±0,205,5±0,211±1772 on request
K0555.0540±0,205,5±0,213±1890 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33