Product groups
Magnets shallow pot with thread hard ferrite
K0549

Magnets shallow pot with thread hard ferrite

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system.

Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0549 Magnets shallow pot with thread hard ferrite 175 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings (total overview)

Magnets shallow pot with thread hard ferrite

Magnets shallow pot with external thread, hard ferrite, Form A

More information

Drawings

Magnets shallow pot with external thread, hard ferrite, Form A

Item selection/filter

Order No.FormD

D2LHH1Magnetic
force N
CADAcc.PriceOrder
K0549.21A10 ±0,15M374,511,54 on request
K0549.22A13 ±0,15M374,511,510 on request
K0549.23A16 ±0,15M374,511,518 on request
K0549.24A20 ±0,15M3761330 on request
K0549.25A25 ±0,15M4871540 on request
K0549.26A32 ±0,20M4871580 on request

Magnets shallow pot with internal thread, hard ferrite, Form B

More information

Drawings

Magnets shallow pot with internal thread, hard ferrite, Form B

Item selection/filter

Order No.FormD

D1D2LHH1TMagnetic
force N
CADAcc.PriceOrder
K0549.01B10 ±0,156M374,511,554 on request
K0549.02B13 ±0,156M374,511,5510 on request
K0549.03B16 ±0,156M374,511,5518 on request
K0549.04B20 ±0,156M37613530 on request
K0549.05B25 ±0,158M48715640 on request
K0549.06B32 ±0,208M48715680 on request
K0549.07B40 ±0,2010M5108188125 on request
K0549.08B50 ±0,2012M612102210220 on request
K0549.09B63 ±0,2015M816143014350 on request
K0549.10B80 ±0,2520M1016183414600 on request
K0549.11B99 ±0,2522M1220224217900 on request
K0549.12B125 ±0,2525M14242650201300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33