Product groups
Connectors with screw fitting, Form E
K1482_E

Connectors with screw fitting, Form E

go back

Item description/product images

DescriptionMaterial:TPU housing.
PUR cable sheath.
Brass knurled nut.
Bronze contacts.
Version:Tin-plated knurled nut.
Gold-plated contacts.
Number of pins: 5-pin
A-encoded.
screened.
Note:Connectors
with screw fitting. Connector moulded to cable.
Cable, PVC-, silicon- and halogen-free.
Drag-chain suitable.
Accessory for toggle clamp with force sensor K1463.
Technical data:

Cross-section: 5 x 0.34 mm2
Voltage: U max. 60 V
Electric current: I max. 4 A
Insulation resistance: > 1GΩ

Number of plug cycles: max. 100
Degree of contamination: 3
Degree of protection: IP67

Application:Connectors
with screw fitting and cable serve as a connection cable for sensors and actuators.
The cable screening protects from outside interference and ensures error-free signal transmission.
Temperature range:Fixed: -50 °C to +80°C
Moving: -25 °C to +80°C
Drag chain: -25 °C to +80°C
Drawing reference:
1) Bush

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
5 = grey (GY)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1482_E Connectors with screw fitting, Form E 364 kB

Drawings

Connectors with screw fitting, Form E

Item selection/filter

Order No.FormD1

D3G1L1PNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
K1482.1211215X5000E14,56M12X14350005X0,34 mm² on request
K1482.1211215X10000E14,56M12X143100005X0,34 mm² on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33