Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
K1463
Toggle clamps, horizontal, stainless steel
with force sensor
K1463
Toggle clamps, horizontal, stainless steel
with safety interlock and force sensor
K1464
Clamp elements adjustable
for toggle clamp with force sensor
K1482
Connectors with screw fitting
screened
K1825
Force sensor
for toggle clamps
K0660
Toggle clamps horizontal
with flat foot and adjustable clamping spindle
K0660
Toggle clamps horizontal with safety interlock
with flat foot and adjustable clamping spindle
K0660
Toggle clamps horizontal
with flat foot and adjustable clamping spindle, stainless steel
K0660
Toggle clamps horizontal with safety interlock
with flat foot and adjustable clamping spindle, stainless steel
K0660
Horizontal antistatic toggle clamps
with flat foot and adjustable clamping spindle
K0661
Toggle clamps horizontal
with straight foot and adjustable clamping spindle
K0661
Toggle clamps horizontal with safety interlock
with straight foot and adjustable clamping spindle
K0661
Toggle clamps horizontal
with straight foot and adjustable clamping spindle, stainless steel
K0661
Toggle clamps horizontal with safety interlock
with straight foot and adjustable clamping spindle, stainless steel
K0661
Horizontal antistatic toggle clamps
with straight foot and adjustable clamping spindle
K0662
Toggle clamps vertical
with flat foot and adjustable clamping spindle
K0662
Toggle clamps vertical with safety interlock
with flat foot and adjustable clamping spindle
K0662
Toggle clamps vertical
with flat foot and adjustable clamping spindle, stainless steel
K0662
Toggle clamps vertical with safety interlock
with flat foot and adjustable clamping spindle, stainless steel
K0662
Vertical antistatic toggle clamps
with horizontal foot and adjustable thrust spindle
K0663
Toggle clamps vertical
with straight foot and adjustable clamping spindle
K0663
Toggle clamps vertical with safety interlock
with straight foot and adjustable clamping spindle
K0663
Toggle clamps vertical
with straight foot and adjustable clamping spindle, stainless steel
K0663
Toggle clamps vertical with safety interlock
with straight foot and adjustable clamping spindle, stainless steel
K0663
Vertical antistatic toggle clamps
with straight foot and adjustable clamping spindle
K0664
Spherical seating nuts
K1736
Status sensors, stainless steel with bracket
for toggle clamps
K1243
Toggle clamp mini, horizontal
with straight foot and adjustable clamping spindle
K1543
Toggle clamp mini, horizontal
with flat left foot and adjustable clamping spindle
K1544
Toggle clamp mini, horizontal
with horizontal foot right and adjustable clamping spindle
K1239
Toggle clamps horizontal
with straight foot and adjustable clamping spindle
K1433
Toggle clamps horizontal
with straight foot and full holding arm
K1541
Mini toggle clamps, horizontal
with flat foot and fixed clamping spindle
K1240
Toggle clamps horizontal
with flat foot and adjustable clamping spindle
K1241
Toggle clamps horizontal
with flat foot and adjustable clamping spindle
K2067
Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle
K1434
Toggle clamps horizontal
with flat foot and fixed clamping spindle
K1435
Toggle clamps horizontal
with flat foot and full holding arm
K1242
Toggle clamps horizontal
heavy duty with adjustable clamping spindle
K1439
Toggle clamps pivot jaw
K1244
Toggle clamps vertical
with straight foot and fixed clamping spindle
K1245
Toggle clamps vertical
heavy duty with adjustable clamping spindle
K1246
Toggle clamps vertical
with straight foot and adjustable clamping spindle
K1248
Toggle clamps vertical
with straight foot and adjustable clamping spindle
K1250
Toggle clamps vertical
heavy-duty with fixed clamping spindle
K1251
Toggle clamps vertical
with straight foot and full holding arm
K1253
Toggle clamps vertical
heavy-duty with fixed clamping spindle
K1254
Toggle clamps mini vertical
with flat foot and fixed clamping spindle
K1255
Toggle clamps vertical
with flat foot and adjustable clamping spindle
K2066
Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle
K1256
Toggle clamps vertical
with flat foot and adjustable clamping spindle
K1257
Toggle clamps vertical
with flat foot and adjustable clamping spindle
K1438
Toggle clamps vertical
with flat foot and fixed clamping spindle
K1258
Toggle clamps vertical
with flat foot and full holding arm
K1542
Toggle clamp horizontal
with angled foot and adjustable clamping spindle
K1259
Toggle clamps vertical
with angled foot and adjustable clamping spindle
K1436
Toggle clamps vertical
with angled foot and fixed clamping spindle
K1437
Toggle clamps vertical
with angled foot and full holding arm
K1260
Toggle clamps latch horizontal
with catch plate
K1261
Toggle clamps latch horizontal
with catch plate
K1262
Toggle clamps latch horizontal
heavy-duty with catch plate
K1265
Toggle clamps latch vertical
with catch plate
K1268
Toggle clamps latch horizontal
heavy-duty with catch plate
K1270
Toggle clamps hook horizontal
with catch plate
K1432
Toggle clamps hook horizontal
with catch plate
K1545
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket
K1546
Push-pull toggle clamp
with mounting bracket
K1547
Push-pull toggle clamp
with mounting bracket
K1440
Toggle clamps push-pull
without mounting bracket
K2282
Push-pull toggle clamps, steel or stainless steel
retaining force up to 3150 N
K2283
Push-pull toggle clamps, steel or stainless steel
retaining force up to 2670 N
K2284
Push-pull toggle clamps, steel or stainless steel
retaining force up to 1350 N
K2285
Push-pull toggle clamps, steel, rotatable
retaining force up to 2000 N
K2286
Push-pull toggle clamps, steel
retaining force up to 3000 N
K2287
Push-pull toggle clamps, steel, horizontal
retaining force up to 3000 N
K2288
Push-pull toggle clamps, steel, heavy-duty version, weldable
retaining force up to 22250 N
K2289
Push-pull toggle clamps, steel
retaining force up to 6675 N
K2290
Push-pull toggle clamps, steel
retaining force up to 3575 N
K2291
Push-pull toggle clamps, steel, heavy-duty version
retaining force up to 33350 N
K0087
Push-pull clamps
heavy-duty version with handle
K0088
Push-pull clamps
heavy-duty version with reversible hand lever
K0745
Toggle clamps mini push-pull
K1548
Horizontal Pneumatic Clamps
K1549
Pneumatic push-pull clamps
K1550
Toggle press, manual version
K1551
Toggle presses for pneumatic operation
K0055
Toggle clamps vertical
with straight foot and adjustable clamping spindle
K0056
Toggle clamps vertical
with straight foot and fixed clamping spindle
K0058
Toggle clamps vertical
with flat foot and adjustable clamping spindle
K0059
Toggle clamps vertical with safety interlock
with flat foot and adjustable clamping spindle
K0060
Toggle clamps vertical
with flat foot and fixed clamping spindle
K0061
Toggle clamps vertical
with flat foot and full holding arm
K0062
Toggle clamps vertical
with angled foot and adjustable clamping spindle
K0063
Toggle clamps vertical
with angled foot and fixed clamping spindle
K0064
Toggle clamps vertical
with angled foot and full holding arm
K0065
Toggle clamps vertical cam
with flat foot
K0066
Toggle clamps vertical
heavy-duty with fixed clamping spindle
K0067
Toggle clamps vertical
heavy-duty with full holding arm
K0068
Toggle clamps mini horizontal
with straight foot and adjustable clamping spindle
K0069
Toggle clamps mini horizontal
with flat foot and adjustable clamping spindle
K0070
Toggle clamps mini horizontal
with flat foot and fixed clamping spindle
K0071
Toggle clamps mini horizontal
with flat left foot and adjustable clamping spindle
K0267
Toggle clamps mini horizontal
with flat right foot and adjustable clamping spindle
K0072
Toggle clamps horizontal
with straight foot and adjustable clamping spindle
K0073
Toggle clamps horizontal
with straight foot and full holding arm
K0074
Toggle clamps horizontal
with flat foot and adjustable clamping spindle
K0075
Toggle clamps horizontal
with flat foot and fixed clamping spindle
K0076
Toggle clamps horizontal
with flat foot and full holding arm
K0077
Toggle clamps horizontal
heavy-duty with adjustable clamping spindle
K0078
Toggle clamps pivot jaw
K0079
Toggle clamps hook horizontal
with catch plate
K0080
Toggle clamps latch horizontal
with catch plate
K0081
Toggle clamps latch horizontal
heavy-duty with catch plate
K0082
Toggle clamps latch vertical
with catch plate
K0083
Toggle clamps mini push-pull
with mounting bracket
K0084
Toggle clamps push-pull
with mounting bracket
K0085
Toggle clamps push-pull
with mounting bracket
K0086
Toggle clamps push-pull
without mounting bracket
K0089
Pneumatic clamps horizontal
Form A
K0090
Pneumatic clamps horizontal
Form B
K0091
Pneumatic clamps vertical
heavy-duty version
K0092
Pneumatic clamps horizontal
heavy-duty version
K0093
Pneumatic push-pull clamps
K0094
Pneumatic push-pull clamps
K0095
Toggle presses
for manual operation
K0096
Toggle presses
for pneumatic operation
K0098
Angle brackets
K1431
Angle brackets
K2110
Plastic grips, round
with rectangular opening
K2111
Plastic grips, round
with round opening
K2112
Plastic grips, round
with round opening
K2113
Plastic grips
rectangular with rectangular opening
K0099
Plastic grips
round
K0100
Plastic grips
K0688
Thrust screws
with thrust pad
K0689
Thrust screws
with thrust pad
K0690
Thrust screws neoprene
K0101
Clamping spindles
rigid
K1442
Clamping spindles
rigid
K0102
Clamping spindles
with swivel foot
K0103
Clamping spindles
with vulcanized neoprene thrust pad
K1443
Clamping spindles
with vulcanized neoprene thrust pad
K0104
Thrust pads neoprene
K0105
Plastic covers
K0106
Protective caps
K0106
Antistatic protective caps
K0107
Locking washers
for clamping spindles
K1441
Locking washers
for clamping spindles
K1210
Adapter block
aluminium
K1211
Adapter plate
round
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0098
Angle brackets
go back
Products
Operating parts | standard elements
Toggle clamps, power clamps
Angle brackets
Item description/product images
Description
Material:
Steel.
Version:
Trivalent passivated.
Drawing reference:
1) mount clamp on this face
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0098 Angle brackets
211 kB
Drawings
Item selection/filter
Order No.
A
A1
A2
B
B1
B2
B3
D
S
CAD
Acc.
Price
Order
K0098.02
18
43
12,5
15
36,5
13,5
29,5
5
2
on request
K0098.04
25,4
54
14,2
19
41,5
12,7
44,5
5,5
3
on request
K0098.06
44
76
16
32
62
21
66
8,6
4
on request
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
K1463
Toggle clamps, horizontal, stainless steel
with force sensor
K1463
Toggle clamps, horizontal, stainless steel
with safety interlock and force sensor
K1464
Clamp elements adjustable
for toggle clamp with force sensor
K1482
Connectors with screw fitting
screened
K1825
Force sensor
for toggle clamps
K0660
Toggle clamps horizontal
with flat foot and adjustable clamping spindle
K0660
Toggle clamps horizontal with safety interlock
with flat foot and adjustable clamping spindle
K0660
Toggle clamps horizontal
with flat foot and adjustable clamping spindle, stainless steel
K0660
Toggle clamps horizontal with safety interlock
with flat foot and adjustable clamping spindle, stainless steel
K0660
Horizontal antistatic toggle clamps
with flat foot and adjustable clamping spindle
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...
Toggle clamps
Toggle clamps are used to hold and clamp workpieces. They are used as a mounting and holding fixtures. The products are designed for assembly and clamping technology, toolmaking and fixture construction.
more...
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33