Product groups
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
K0059

Toggle clamps vertical with safety interlock with flat foot and...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Plastic grip oil resistant.
Note:With safety interlock for the clamping point and opened position. Safety clamping element with finger protection. Anti-loosening lock for the press-on bolt on the end of the clamping arm.
The opening angle between the holding arm and the handle can be reduced by pressing in of the stop pin (stop position 2).

Clamping spindle with a neoprene pressure pad.
Accessory:K0098
K0100
K0101
K0102
K0103
K0106
K0107
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0059 Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle 202 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
handle
position 1
Opening angle
handle
position 2
Order No.
Angle bracket
CADAcc.PriceOrder
K0059.025095°125°70°85°K0098.04  on request
K0059.035090°120°70°80°K0098.06  on request
Order No.AA1A2BB1B3CC1DHLL1MHand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K0059.02501935832478,83217,57,117511075M8x6019010002800  on request
K0059.035032509456410,643228,322014695M10x8023022004500  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33