Product groups
Toggle clamps horizontal with flat foot and adjustable clamping spindle
K0074

Toggle clamps horizontal with flat foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:A neoprene thrust pad is supplied with versions K0074.0075 and K0074.0150.

An angle bracket cannot be supplied in stainless steel with versions K0074.0075N and K0074.0150N.
Accessory:K0098
K0100
K0101
K0102
K0103
K0106
K0107
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0074 Toggle clamps horizontal with flat foot and adjustable clamping spindle 235 kB
 Technical information 2,8 MB

Drawings

Toggle clamps horizontal with flat foot and adjustable clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
Matching
plastic grip
CADAcc.PriceOrder
K0074.0075steel90°75°805001100250700K0100.16  on request
K0074.0150steel90°80°140120026004001000K0100.20  on request
K0074.0250steel95°80°200150035008001950K0100.28  on request
K0074.0350steel90°75°2502500550011503100K0100.30  on request
K0074.0450steel90°75°2503000650011503100K0100.34  on request
K0074.0075Nstainless steel90°75°805001100250700K0100.16  on request
K0074.0150Nstainless steel90°80°140120026004001000K0100.20  on request
Order No.

Main
material
AA1A2BB1B2B3B4CC1DHLL1MOrder No.
Angle bracket
CADAcc.PriceOrder
K0074.0075steel13,5255,717,427165,8-199,55,23811637M5x35K0098.02  on request
K0074.0150steel263862840206,22224145,55317060M6x50K0098.04  on request
K0074.0250steel264283147238,5263517,56,66822479M8x60K0098.04  on request
K0074.0350steel41,2599435930123945248,791274108M10x80K0098.06  on request
K0074.0450steel41,2671341,3673814,2-59278,7110305128M12x100K0098.06  on request
K0074.0075Nstainless steel13,5255,717,427165,8-199,55,23811637M5x35-  on request
K0074.0150Nstainless steel263862840206,22224145,55317060M6x50-  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33