Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0637_B Indexing plungers with grip, stainless steel, Form B 218 kB

Drawings

Indexing plungers with grip, stainless steel, Form B

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0637.1050410B4M1010382520936171814 on request
K0637.1050510B5M1010382520936171,3814 on request
K0637.1050610B6M1010382520936171,8814 on request
K0637.10504101B4M10x110382520936171814 on request
K0637.10505101B5M10x110382520936171,3814 on request
K0637.10506101B6M10x110382520936171,8814 on request
K0637.1050512B5M121246,8302510,83,68191,3815 on request
K0637.1050612B6M121246,8302510,83,68191,8815 on request
K0637.1050812B8M121246,8302510,83,68192,3815 on request
K0637.10505121B5M12x1,51246,8302510,83,68191,3815 on request
K0637.10506121B6M12x1,51246,8302510,83,68191,8815 on request
K0637.10508121B8M12x1,51246,8302510,83,68192,3815 on request
K0637.1050616B6M161660,4403214,44,810241,81535 on request
K0637.1050816B8M161660,4403214,44,810242,31535 on request
K0637.1051016B10M161660,4403214,44,810242,81535 on request
K0637.10506161B6M16x1,51660,4403214,44,810241,81535 on request
K0637.10508161B8M16x1,51660,4403214,44,810242,31535 on request
K0637.10510161B10M16x1,51660,4403214,44,810242,81535 on request
K0637.1050820B8M202070503518612302,32060 on request
K0637.1051020B10M202070503518612302,82060 on request
K0637.1051220B12M2020705035186123032060 on request
K0637.10508201B8M20x1,52070503518612302,32060 on request
K0637.10510201B10M20x1,52070503518612302,82060 on request
K0637.10512201B12M20x1,520705035186123032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33