Product groups
Cam-action indexing plungers stainless steel
K0640

Cam-action indexing plungers stainless steel

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
Indexing pin stainless steel 1.4305.
Sleeve stainless steel 1.4301.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
Drawing reference:
Form E: grip uncoated, smooth sleeve
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0640 Cam-action indexing plungers stainless steel 201 kB

Drawings

Cam-action indexing plungers stainless steel

Item selection/filter

Order No.

FormDD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0640.1080410E41038259361814 on request
K0640.1080510E51038259361,3814 on request
K0640.1080610E61038259361,8814 on request
K0640.1080512E51246,83010,83,681,3815 on request
K0640.1080612E61246,83010,83,681,8815 on request
K0640.1080812E81246,83010,83,682,3815 on request
K0640.1080616E61660,44014,44,8101,81535 on request
K0640.1080816E81660,44014,44,8102,31535 on request
K0640.1081016E101660,44014,44,8102,81535 on request
K0640.1080820E8207050186122,32060 on request
K0640.1081020E10207050186122,82060 on request
K0640.1081220E122070501861232060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33