Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut

1) stop left
2) stop right
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1284 Cam-action indexing plungers with stop 299 kB

Drawings (total overview)

Cam-action indexing plungers with stop

Cam-action indexing plungers with stop, Form A and C

More information

Drawings

Cam-action indexing plungers with stop, Form A and C

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1284.1040410Aleft4M1010382515936101814 on request
K1284.1040510Aleft5M1010382515936101,3814 on request
K1284.1040610Aleft6M1010382515936101,8814 on request
K1284.1040512Aleft5M121247,8301910,83,68121,3815 on request
K1284.1040612Aleft6M121247,8301910,83,68121,8815 on request
K1284.1040812Aleft8M121247,8301910,83,68122,3815 on request
K1284.1040616Aleft6M161660,4402614,44,810161,81535 on request
K1284.1040816Aleft8M161660,4402614,44,810162,31535 on request
K1284.1041016Aleft10M161660,4402614,44,810162,81535 on request
K1284.10408201Aleft8M20x1,52070503018612202,32060 on request
K1284.10410201Aleft10M20x1,52070503018612202,82060 on request
K1284.10412201Aleft12M20x1,520705030186122032060 on request
K1284.1060410Cleft4M1010382515936101814 on request
K1284.1060510Cleft5M1010382515936101,3814 on request
K1284.1060610Cleft6M1010382515936101,8814 on request
K1284.1060512Cleft5M121247,8301910,83,68121,3815 on request
K1284.1060612Cleft6M121247,8301910,83,68121,8815 on request
K1284.1060812Cleft8M121247,8301910,83,68122,3815 on request
K1284.1060616Cleft6M161660,4402614,44,810161,81535 on request
K1284.1060816Cleft8M161660,4402614,44,810162,31535 on request
K1284.1061016Cleft10M161660,4402614,44,810162,81535 on request
K1284.10608201Cleft8M20x1,52070503018612202,32060 on request
K1284.10610201Cleft10M20x1,52070503018612202,82060 on request
K1284.10612201Cleft12M20x1,520705030186122032060 on request
K1284.2040410Aright4M1010382515936101814 on request
K1284.2040510Aright5M1010382515936101,3814 on request
K1284.2040610Aright6M1010382515936101,8814 on request
K1284.2040512Aright5M121247,8301910,83,68121,3815 on request
K1284.2040612Aright6M121247,8301910,83,68121,8815 on request
K1284.2040812Aright8M121247,8301910,83,68122,3815 on request
K1284.2040616Aright6M161660,4402614,44,810161,81535 on request
K1284.2040816Aright8M161660,4402614,44,810162,31535 on request
K1284.2041016Aright10M161660,4402614,44,810162,81535 on request
K1284.20408201Aright8M20x1,52070503018612202,32060 on request
K1284.20410201Aright10M20x1,52070503018612202,82060 on request
K1284.20412201Aright12M20x1,520705030186122032060 on request
K1284.2060410Cright4M1010382515936101814 on request
K1284.2060510Cright5M1010382515936101,3814 on request
K1284.2060610Cright6M1010382515936101,8814 on request
K1284.2060512Cright5M121247,8301910,83,68121,3815 on request
K1284.2060612Cright6M121247,8301910,83,68121,8815 on request
K1284.2060812Cright8M121247,8301910,83,68122,3815 on request
K1284.2060616Cright6M161660,4402614,44,810161,81535 on request
K1284.2060816Cright8M161660,4402614,44,810162,31535 on request
K1284.2061016Cright10M161660,4402614,44,810162,81535 on request
K1284.20608201Cright8M20x1,52070503018612202,32060 on request
K1284.20610201Cright10M20x1,52070503018612202,82060 on request
K1284.20612201Cright12M20x1,520705030186122032060 on request

Cam-action indexing plungers with stop, Form B and D

More information

Drawings

Cam-action indexing plungers with stop, Form B and D

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1284.1050410Bleft4M101038251593610171814 on request
K1284.1050510Bleft5M101038251593610171,3814 on request
K1284.1050610Bleft6M101038251593610171,8814 on request
K1284.1050512Bleft5M121247,8301910,83,6812191,3815 on request
K1284.1050612Bleft6M121247,8301910,83,6812191,8815 on request
K1284.1050812Bleft8M121247,8301910,83,6812192,3815 on request
K1284.1050616Bleft6M161660,4402614,44,81016241,81535 on request
K1284.1050816Bleft8M161660,4402614,44,81016242,31535 on request
K1284.1051016Bleft10M161660,4402614,44,81016242,81535 on request
K1284.10508201Bleft8M20x1,5207050301861220302,32060 on request
K1284.10510201Bleft10M20x1,5207050301861220302,82060 on request
K1284.10512201Bleft12M20x1,52070503018612203032060 on request
K1284.1070410Dleft4M101038251593610171814 on request
K1284.1070510Dleft5M101038251593610171,3814 on request
K1284.1070610Dleft6M101038251593610171,8814 on request
K1284.1070512Dleft5M121247,8301910,83,6812191,3815 on request
K1284.1070612Dleft6M121247,8301910,83,6812191,8815 on request
K1284.1070812Dleft8M121247,8301910,83,6812192,3815 on request
K1284.1070616Dleft6M161660,4402614,44,81016241,81535 on request
K1284.1070816Dleft8M161660,4402614,44,81016242,31535 on request
K1284.1071016Dleft10M161660,4402614,44,81016242,81535 on request
K1284.10708201Dleft8M20x1,5207050301861220302,32060 on request
K1284.10710201Dleft10M20x1,5207050301861220302,82060 on request
K1284.10712201Dleft12M20x1,52070503018612203032060 on request
K1284.2050410Bright4M101038251593610171814 on request
K1284.2050510Bright5M101038251593610171,3814 on request
K1284.2050610Bright6M101038251593610171,8814 on request
K1284.2050512Bright5M121247,8301910,83,6812191,3815 on request
K1284.2050612Bright6M121247,8301910,83,6812191,8815 on request
K1284.2050812Bright8M121247,8301910,83,6812192,3815 on request
K1284.2050616Bright6M161660,4402614,44,81016241,81535 on request
K1284.2050816Bright8M161660,4402614,44,81016242,31535 on request
K1284.2051016Bright10M161660,4402614,44,81016242,81535 on request
K1284.20508201Bright8M20x1,5207050301861220302,32060 on request
K1284.20510201Bright10M20x1,5207050301861220302,82060 on request
K1284.20512201Bright12M20x1,52070503018612203032060 on request
K1284.2070410Dright4M101038251593610171814 on request
K1284.2070510Dright5M101038251593610171,3814 on request
K1284.2070610Dright6M101038251593610171,8814 on request
K1284.2070512Dright5M121247,8301910,83,6812191,3815 on request
K1284.2070612Dright6M121247,8301910,83,6812191,8815 on request
K1284.2070812Dright8M121247,8301910,83,6812192,3815 on request
K1284.2070616Dright6M161660,4402614,44,81016241,81535 on request
K1284.2070816Dright8M161660,4402614,44,81016242,31535 on request
K1284.2071016Dright10M161660,4402614,44,81016242,81535 on request
K1284.20708201Dright8M20x1,5207050301861220302,32060 on request
K1284.20710201Dright10M20x1,5207050301861220302,82060 on request
K1284.20712201Dright12M20x1,52070503018612203032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33