Product groups
Cam-action indexing plungers with thread lock
K2114

Cam-action indexing plungers with thread lock

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Form CP: with grip cap, without nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2114 Cam-action indexing plungers with thread lock 252 kB

Drawings (total overview)

Cam-action indexing plungers with thread lock

Cam-action indexing plungers with thread lock, without grip cap or nut, Form AP

More information

Drawings

Cam-action indexing plungers with thread lock, without grip cap or nut, Form AP

Item selection/filter

Order No.FormForm definitionD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2114.940410APwithout plastic cap, without locknut4M101038,52515936101814 on request
K2114.940510APwithout plastic cap, without locknut5M101038,52515936101,3814 on request
K2114.940610APwithout plastic cap, without locknut6M101038,52515936101,8814 on request
K2114.9404101APwithout plastic cap, without locknut4M10x11038,52515936101814 on request
K2114.9405101APwithout plastic cap, without locknut5M10x11038,52515936101,3814 on request
K2114.9406101APwithout plastic cap, without locknut6M10x11038,52515936101,8814 on request
K2114.940512APwithout plastic cap, without locknut5M121247,4301910,83,68121,3515 on request
K2114.940612APwithout plastic cap, without locknut6M121247,4301910,83,68121,8515 on request
K2114.940812APwithout plastic cap, without locknut8M121247,4301910,83,68122,3515 on request
K2114.9405121APwithout plastic cap, without locknut5M12x1,51247,4301910,83,68121,3515 on request
K2114.9406121APwithout plastic cap, without locknut6M12x1,51247,4301910,83,68121,8515 on request
K2114.9408121APwithout plastic cap, without locknut8M12x1,51247,4301910,83,68122,3515 on request
K2114.940616APwithout plastic cap, without locknut6M161661,2402614,44,810161,81535 on request
K2114.940816APwithout plastic cap, without locknut8M161661,2402614,44,810162,31535 on request
K2114.941016APwithout plastic cap, without locknut10M161661,2402614,44,810162,81535 on request
K2114.9406161APwithout plastic cap, without locknut6M16x1,51661,2402614,44,810161,81535 on request
K2114.9408161APwithout plastic cap, without locknut8M16x1,51661,2402614,44,810162,31535 on request
K2114.9410161APwithout plastic cap, without locknut10M16x1,51661,2402614,44,810162,81535 on request
K2114.940820APwithout plastic cap, without locknut8M202071503018612202,32060 on request
K2114.941020APwithout plastic cap, without locknut10M202071503018612202,82060 on request
K2114.941220APwithout plastic cap, without locknut12M2020715030186122032060 on request
K2114.9408201APwithout plastic cap, without locknut8M20x1,52071503018612202,32060 on request
K2114.9410201APwithout plastic cap, without locknut10M20x1,52071503018612202,82060 on request
K2114.9412201APwithout plastic cap, without locknut12M20x1,520715030186122032060 on request

Cam-action indexing plungers with thread lock, with cap, without nut, Form CP

More information

Drawings

Cam-action indexing plungers with thread lock, with cap, without nut, Form CP

Item selection/filter

Order No.FormForm definitionComponent
colour
Surface finish
body
D

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2114.960410CPwith plastic cap, without locknutblack grey RAL 7021black oxidised4M101039,526,31510,94,96101814 on request
K2114.960510CPwith plastic cap, without locknutblack grey RAL 7021black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.960610CPwith plastic cap, without locknutblack grey RAL 7021black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.9604101CPwith plastic cap, without locknutblack grey RAL 7021black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.9605101CPwith plastic cap, without locknutblack grey RAL 7021black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.9606101CPwith plastic cap, without locknutblack grey RAL 7021black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.960512CPwith plastic cap, without locknutblack grey RAL 7021black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.960612CPwith plastic cap, without locknutblack grey RAL 7021black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.960812CPwith plastic cap, without locknutblack grey RAL 7021black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.9605121CPwith plastic cap, without locknutblack grey RAL 7021black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.9606121CPwith plastic cap, without locknutblack grey RAL 7021black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.9608121CPwith plastic cap, without locknutblack grey RAL 7021black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.960616CPwith plastic cap, without locknutblack grey RAL 7021black oxidised6M161662,341,52616,6710161,81535 on request
K2114.960816CPwith plastic cap, without locknutblack grey RAL 7021black oxidised8M161662,341,52616,6710162,31535 on request
K2114.961016CPwith plastic cap, without locknutblack grey RAL 7021black oxidised10M161662,341,52616,6710162,81535 on request
K2114.9606161CPwith plastic cap, without locknutblack grey RAL 7021black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.9608161CPwith plastic cap, without locknutblack grey RAL 7021black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.9610161CPwith plastic cap, without locknutblack grey RAL 7021black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.960820CPwith plastic cap, without locknutblack grey RAL 7021black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.961020CPwith plastic cap, without locknutblack grey RAL 7021black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.961220CPwith plastic cap, without locknutblack grey RAL 7021black oxidised12M202072,351,33020,58,5122032060 on request
K2114.9608201CPwith plastic cap, without locknutblack grey RAL 7021black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.9610201CPwith plastic cap, without locknutblack grey RAL 7021black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.9612201CPwith plastic cap, without locknutblack grey RAL 7021black oxidised12M20x1,52072,351,33020,58,5122032060 on request
K2114.9604102CPwith plastic cap, without locknutorange RAL 2004black oxidised4M101039,526,31510,94,96101814 on request
K2114.9605102CPwith plastic cap, without locknutorange RAL 2004black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.9606102CPwith plastic cap, without locknutorange RAL 2004black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.96041012CPwith plastic cap, without locknutorange RAL 2004black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.96051012CPwith plastic cap, without locknutorange RAL 2004black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.96061012CPwith plastic cap, without locknutorange RAL 2004black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.9606122CPwith plastic cap, without locknutorange RAL 2004black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.9608122CPwith plastic cap, without locknutorange RAL 2004black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.9605122CPwith plastic cap, without locknutorange RAL 2004black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.96051212CPwith plastic cap, without locknutorange RAL 2004black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.96061212CPwith plastic cap, without locknutorange RAL 2004black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.96081212CPwith plastic cap, without locknutorange RAL 2004black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.9606162CPwith plastic cap, without locknutorange RAL 2004black oxidised6M161662,341,52616,6710161,81535 on request
K2114.9608162CPwith plastic cap, without locknutorange RAL 2004black oxidised8M161662,341,52616,6710162,31535 on request
K2114.9610162CPwith plastic cap, without locknutorange RAL 2004black oxidised10M161662,341,52616,6710162,81535 on request
K2114.96061612CPwith plastic cap, without locknutorange RAL 2004black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.96101612CPwith plastic cap, without locknutorange RAL 2004black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.96081612CPwith plastic cap, without locknutorange RAL 2004black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.9608202CPwith plastic cap, without locknutorange RAL 2004black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.9610202CPwith plastic cap, without locknutorange RAL 2004black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.9612202CPwith plastic cap, without locknutorange RAL 2004black oxidised12M202072,351,33020,58,5122032060 on request
K2114.96082012CPwith plastic cap, without locknutorange RAL 2004black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.96102012CPwith plastic cap, without locknutorange RAL 2004black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.96122012CPwith plastic cap, without locknutorange RAL 2004black oxidised12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041016CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised4M101039,526,31510,94,96101814 on request
K2114.96051016CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.96061016CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.960410116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.960510116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.960610116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.96051216CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.96061216CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.96081216CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.960512116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061616CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised6M161662,341,52616,6710161,81535 on request
K2114.96081616CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised8M161662,341,52616,6710162,31535 on request
K2114.96101616CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised10M161662,341,52616,6710162,81535 on request
K2114.960616116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082016CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.96102016CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.96122016CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised12M202072,351,33020,58,5122032060 on request
K2114.960820116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220116CPwith plastic cap, without locknutcolza yellow RAL 1021black oxidised12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041084CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised4M101039,526,31510,94,96101814 on request
K2114.96051084CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.96061084CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.960410184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.960510184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.960610184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.96051284CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.96061284CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.96081284CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.960512184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061684CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised6M161662,341,52616,6710161,81535 on request
K2114.96081684CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised8M161662,341,52616,6710162,31535 on request
K2114.96101684CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised10M161662,341,52616,6710162,81535 on request
K2114.960616184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082084CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.96102084CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.96122084CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised12M202072,351,33020,58,5122032060 on request
K2114.960820184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220184CPwith plastic cap, without locknuttraffic red RAL 3020black oxidised12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041086CPwith plastic cap, without locknutsignal green RAL 6032black oxidised4M101039,526,31510,94,96101814 on request
K2114.96051086CPwith plastic cap, without locknutsignal green RAL 6032black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.96061086CPwith plastic cap, without locknutsignal green RAL 6032black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.960410186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.960510186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.960610186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.96051286CPwith plastic cap, without locknutsignal green RAL 6032black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.96061286CPwith plastic cap, without locknutsignal green RAL 6032black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.96081286CPwith plastic cap, without locknutsignal green RAL 6032black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.960512186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061686CPwith plastic cap, without locknutsignal green RAL 6032black oxidised6M161662,341,52616,6710161,81535 on request
K2114.96081686CPwith plastic cap, without locknutsignal green RAL 6032black oxidised8M161662,341,52616,6710162,31535 on request
K2114.96101686CPwith plastic cap, without locknutsignal green RAL 6032black oxidised10M161662,341,52616,6710162,81535 on request
K2114.960616186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082086CPwith plastic cap, without locknutsignal green RAL 6032black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.96102086CPwith plastic cap, without locknutsignal green RAL 6032black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.96122086CPwith plastic cap, without locknutsignal green RAL 6032black oxidised12M202072,351,33020,58,5122032060 on request
K2114.960820186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220186CPwith plastic cap, without locknutsignal green RAL 6032black oxidised12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041087CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised4M101039,526,31510,94,96101814 on request
K2114.96051087CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.96061087CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.960410187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.960510187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.960610187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.96051287CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.96061287CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.96081287CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.960512187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061687CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised6M161662,341,52616,6710161,81535 on request
K2114.96081687CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised8M161662,341,52616,6710162,31535 on request
K2114.96101687CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised10M161662,341,52616,6710162,81535 on request
K2114.960616187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082087CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.96102087CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.96122087CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised12M202072,351,33020,58,5122032060 on request
K2114.960820187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220187CPwith plastic cap, without locknuttraffic blue RAL 5017black oxidised12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041088CPwith plastic cap, without locknutlight grey RAL 7035black oxidised4M101039,526,31510,94,96101814 on request
K2114.96051088CPwith plastic cap, without locknutlight grey RAL 7035black oxidised5M101039,526,31510,94,96101,3814 on request
K2114.96061088CPwith plastic cap, without locknutlight grey RAL 7035black oxidised6M101039,526,31510,94,96101,8814 on request
K2114.960410188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised4M10x11039,526,31510,94,96101814 on request
K2114.960510188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised5M10x11039,526,31510,94,96101,3814 on request
K2114.960610188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised6M10x11039,526,31510,94,96101,8814 on request
K2114.96051288CPwith plastic cap, without locknutlight grey RAL 7035black oxidised5M121248,431,11912,95,78121,3515 on request
K2114.96061288CPwith plastic cap, without locknutlight grey RAL 7035black oxidised6M121248,431,11912,95,78121,8515 on request
K2114.96081288CPwith plastic cap, without locknutlight grey RAL 7035black oxidised8M121248,431,11912,95,78122,3515 on request
K2114.960512188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061688CPwith plastic cap, without locknutlight grey RAL 7035black oxidised6M161662,341,52616,6710161,81535 on request
K2114.96081688CPwith plastic cap, without locknutlight grey RAL 7035black oxidised8M161662,341,52616,6710162,31535 on request
K2114.96101688CPwith plastic cap, without locknutlight grey RAL 7035black oxidised10M161662,341,52616,6710162,81535 on request
K2114.960616188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082088CPwith plastic cap, without locknutlight grey RAL 7035black oxidised8M202072,351,33020,58,512202,32060 on request
K2114.96102088CPwith plastic cap, without locknutlight grey RAL 7035black oxidised10M202072,351,33020,58,512202,82060 on request
K2114.96122088CPwith plastic cap, without locknutlight grey RAL 7035black oxidised12M202072,351,33020,58,5122032060 on request
K2114.960820188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220188CPwith plastic cap, without locknutlight grey RAL 7035black oxidised12M20x1,52072,351,33020,58,5122032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33