Product groups
Cam-action indexing plungers with thread lock
K2114

Cam-action indexing plungers with thread lock

go back

Item description/product images

Back to group overview
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Form CP: with grip cap, without nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2114 Cam-action indexing plungers with thread lock 252 kB

Drawings (total overview)

Cam-action indexing plungers with thread lock

Item selection/filter

Order No.Component
colour
FormD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2114.940410-AP4M101038,52515936101814 on request
K2114.940510-AP5M101038,52515936101,3814 on request
K2114.940610-AP6M101038,52515936101,8814 on request
K2114.9404101-AP4M10x11038,52515936101814 on request
K2114.9405101-AP5M10x11038,52515936101,3814 on request
K2114.9406101-AP6M10x11038,52515936101,8814 on request
K2114.940512-AP5M121247,4301910,83,68121,3515 on request
K2114.940612-AP6M121247,4301910,83,68121,8515 on request
K2114.940812-AP8M121247,4301910,83,68122,3515 on request
K2114.9405121-AP5M12x1,51247,4301910,83,68121,3515 on request
K2114.9406121-AP6M12x1,51247,4301910,83,68121,8515 on request
K2114.9408121-AP8M12x1,51247,4301910,83,68122,3515 on request
K2114.940616-AP6M161661,2402614,44,810161,81535 on request
K2114.940816-AP8M161661,2402614,44,810162,31535 on request
K2114.941016-AP10M161661,2402614,44,810162,81535 on request
K2114.9406161-AP6M16x1,51661,2402614,44,810161,81535 on request
K2114.9408161-AP8M16x1,51661,2402614,44,810162,31535 on request
K2114.9410161-AP10M16x1,51661,2402614,44,810162,81535 on request
K2114.940820-AP8M202071503018612202,32060 on request
K2114.941020-AP10M202071503018612202,82060 on request
K2114.941220-AP12M2020715030186122032060 on request
K2114.9408201-AP8M20x1,52071503018612202,32060 on request
K2114.9410201-AP10M20x1,52071503018612202,82060 on request
K2114.9412201-AP12M20x1,520715030186122032060 on request
K2114.960410black grey RAL 7021CP4M101039,526,31510,94,96101814 on request
K2114.960510black grey RAL 7021CP5M101039,526,31510,94,96101,3814 on request
K2114.960610black grey RAL 7021CP6M101039,526,31510,94,96101,8814 on request
K2114.9604101black grey RAL 7021CP4M10x11039,526,31510,94,96101814 on request
K2114.9605101black grey RAL 7021CP5M10x11039,526,31510,94,96101,3814 on request
K2114.9606101black grey RAL 7021CP6M10x11039,526,31510,94,96101,8814 on request
K2114.960512black grey RAL 7021CP5M121248,431,11912,95,78121,3515 on request
K2114.960612black grey RAL 7021CP6M121248,431,11912,95,78121,8515 on request
K2114.960812black grey RAL 7021CP8M121248,431,11912,95,78122,3515 on request
K2114.9605121black grey RAL 7021CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.9606121black grey RAL 7021CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.9608121black grey RAL 7021CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.960616black grey RAL 7021CP6M161662,341,52616,6710161,81535 on request
K2114.960816black grey RAL 7021CP8M161662,341,52616,6710162,31535 on request
K2114.961016black grey RAL 7021CP10M161662,341,52616,6710162,81535 on request
K2114.9606161black grey RAL 7021CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.9608161black grey RAL 7021CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.9610161black grey RAL 7021CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.960820black grey RAL 7021CP8M202072,351,33020,58,512202,32060 on request
K2114.961020black grey RAL 7021CP10M202072,351,33020,58,512202,82060 on request
K2114.961220black grey RAL 7021CP12M202072,351,33020,58,5122032060 on request
K2114.9608201black grey RAL 7021CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.9610201black grey RAL 7021CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.9612201black grey RAL 7021CP12M20x1,52072,351,33020,58,5122032060 on request
K2114.9604102orange RAL 2004CP4M101039,526,31510,94,96101814 on request
K2114.9605102orange RAL 2004CP5M101039,526,31510,94,96101,3814 on request
K2114.9606102orange RAL 2004CP6M101039,526,31510,94,96101,8814 on request
K2114.96041012orange RAL 2004CP4M10x11039,526,31510,94,96101814 on request
K2114.96051012orange RAL 2004CP5M10x11039,526,31510,94,96101,3814 on request
K2114.96061012orange RAL 2004CP6M10x11039,526,31510,94,96101,8814 on request
K2114.9606122orange RAL 2004CP6M121248,431,11912,95,78121,8515 on request
K2114.9608122orange RAL 2004CP8M121248,431,11912,95,78122,3515 on request
K2114.9605122orange RAL 2004CP5M121248,431,11912,95,78121,3515 on request
K2114.96051212orange RAL 2004CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.96061212orange RAL 2004CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.96081212orange RAL 2004CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.9606162orange RAL 2004CP6M161662,341,52616,6710161,81535 on request
K2114.9608162orange RAL 2004CP8M161662,341,52616,6710162,31535 on request
K2114.9610162orange RAL 2004CP10M161662,341,52616,6710162,81535 on request
K2114.96061612orange RAL 2004CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.96101612orange RAL 2004CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.96081612orange RAL 2004CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.9608202orange RAL 2004CP8M202072,351,33020,58,512202,32060 on request
K2114.9610202orange RAL 2004CP10M202072,351,33020,58,512202,82060 on request
K2114.9612202orange RAL 2004CP12M202072,351,33020,58,5122032060 on request
K2114.96082012orange RAL 2004CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.96102012orange RAL 2004CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.96122012orange RAL 2004CP12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041016colza yellow RAL 1021CP4M101039,526,31510,94,96101814 on request
K2114.96051016colza yellow RAL 1021CP5M101039,526,31510,94,96101,3814 on request
K2114.96061016colza yellow RAL 1021CP6M101039,526,31510,94,96101,8814 on request
K2114.960410116colza yellow RAL 1021CP4M10x11039,526,31510,94,96101814 on request
K2114.960510116colza yellow RAL 1021CP5M10x11039,526,31510,94,96101,3814 on request
K2114.960610116colza yellow RAL 1021CP6M10x11039,526,31510,94,96101,8814 on request
K2114.96051216colza yellow RAL 1021CP5M121248,431,11912,95,78121,3515 on request
K2114.96061216colza yellow RAL 1021CP6M121248,431,11912,95,78121,8515 on request
K2114.96081216colza yellow RAL 1021CP8M121248,431,11912,95,78122,3515 on request
K2114.960512116colza yellow RAL 1021CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612116colza yellow RAL 1021CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812116colza yellow RAL 1021CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061616colza yellow RAL 1021CP6M161662,341,52616,6710161,81535 on request
K2114.96081616colza yellow RAL 1021CP8M161662,341,52616,6710162,31535 on request
K2114.96101616colza yellow RAL 1021CP10M161662,341,52616,6710162,81535 on request
K2114.960616116colza yellow RAL 1021CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816116colza yellow RAL 1021CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016116colza yellow RAL 1021CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082016colza yellow RAL 1021CP8M202072,351,33020,58,512202,32060 on request
K2114.96102016colza yellow RAL 1021CP10M202072,351,33020,58,512202,82060 on request
K2114.96122016colza yellow RAL 1021CP12M202072,351,33020,58,5122032060 on request
K2114.960820116colza yellow RAL 1021CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020116colza yellow RAL 1021CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220116colza yellow RAL 1021CP12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041084traffic red RAL 3020CP4M101039,526,31510,94,96101814 on request
K2114.96051084traffic red RAL 3020CP5M101039,526,31510,94,96101,3814 on request
K2114.96061084traffic red RAL 3020CP6M101039,526,31510,94,96101,8814 on request
K2114.960410184traffic red RAL 3020CP4M10x11039,526,31510,94,96101814 on request
K2114.960510184traffic red RAL 3020CP5M10x11039,526,31510,94,96101,3814 on request
K2114.960610184traffic red RAL 3020CP6M10x11039,526,31510,94,96101,8814 on request
K2114.96051284traffic red RAL 3020CP5M121248,431,11912,95,78121,3515 on request
K2114.96061284traffic red RAL 3020CP6M121248,431,11912,95,78121,8515 on request
K2114.96081284traffic red RAL 3020CP8M121248,431,11912,95,78122,3515 on request
K2114.960512184traffic red RAL 3020CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612184traffic red RAL 3020CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812184traffic red RAL 3020CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061684traffic red RAL 3020CP6M161662,341,52616,6710161,81535 on request
K2114.96081684traffic red RAL 3020CP8M161662,341,52616,6710162,31535 on request
K2114.96101684traffic red RAL 3020CP10M161662,341,52616,6710162,81535 on request
K2114.960616184traffic red RAL 3020CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816184traffic red RAL 3020CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016184traffic red RAL 3020CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082084traffic red RAL 3020CP8M202072,351,33020,58,512202,32060 on request
K2114.96102084traffic red RAL 3020CP10M202072,351,33020,58,512202,82060 on request
K2114.96122084traffic red RAL 3020CP12M202072,351,33020,58,5122032060 on request
K2114.960820184traffic red RAL 3020CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020184traffic red RAL 3020CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220184traffic red RAL 3020CP12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041086signal green RAL 6032CP4M101039,526,31510,94,96101814 on request
K2114.96051086signal green RAL 6032CP5M101039,526,31510,94,96101,3814 on request
K2114.96061086signal green RAL 6032CP6M101039,526,31510,94,96101,8814 on request
K2114.960410186signal green RAL 6032CP4M10x11039,526,31510,94,96101814 on request
K2114.960510186signal green RAL 6032CP5M10x11039,526,31510,94,96101,3814 on request
K2114.960610186signal green RAL 6032CP6M10x11039,526,31510,94,96101,8814 on request
K2114.96051286signal green RAL 6032CP5M121248,431,11912,95,78121,3515 on request
K2114.96061286signal green RAL 6032CP6M121248,431,11912,95,78121,8515 on request
K2114.96081286signal green RAL 6032CP8M121248,431,11912,95,78122,3515 on request
K2114.960512186signal green RAL 6032CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612186signal green RAL 6032CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812186signal green RAL 6032CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061686signal green RAL 6032CP6M161662,341,52616,6710161,81535 on request
K2114.96081686signal green RAL 6032CP8M161662,341,52616,6710162,31535 on request
K2114.96101686signal green RAL 6032CP10M161662,341,52616,6710162,81535 on request
K2114.960616186signal green RAL 6032CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816186signal green RAL 6032CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016186signal green RAL 6032CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082086signal green RAL 6032CP8M202072,351,33020,58,512202,32060 on request
K2114.96102086signal green RAL 6032CP10M202072,351,33020,58,512202,82060 on request
K2114.96122086signal green RAL 6032CP12M202072,351,33020,58,5122032060 on request
K2114.960820186signal green RAL 6032CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020186signal green RAL 6032CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220186signal green RAL 6032CP12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041087traffic blue RAL 5017CP4M101039,526,31510,94,96101814 on request
K2114.96051087traffic blue RAL 5017CP5M101039,526,31510,94,96101,3814 on request
K2114.96061087traffic blue RAL 5017CP6M101039,526,31510,94,96101,8814 on request
K2114.960410187traffic blue RAL 5017CP4M10x11039,526,31510,94,96101814 on request
K2114.960510187traffic blue RAL 5017CP5M10x11039,526,31510,94,96101,3814 on request
K2114.960610187traffic blue RAL 5017CP6M10x11039,526,31510,94,96101,8814 on request
K2114.96051287traffic blue RAL 5017CP5M121248,431,11912,95,78121,3515 on request
K2114.96061287traffic blue RAL 5017CP6M121248,431,11912,95,78121,8515 on request
K2114.96081287traffic blue RAL 5017CP8M121248,431,11912,95,78122,3515 on request
K2114.960512187traffic blue RAL 5017CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612187traffic blue RAL 5017CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812187traffic blue RAL 5017CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061687traffic blue RAL 5017CP6M161662,341,52616,6710161,81535 on request
K2114.96081687traffic blue RAL 5017CP8M161662,341,52616,6710162,31535 on request
K2114.96101687traffic blue RAL 5017CP10M161662,341,52616,6710162,81535 on request
K2114.960616187traffic blue RAL 5017CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816187traffic blue RAL 5017CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016187traffic blue RAL 5017CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082087traffic blue RAL 5017CP8M202072,351,33020,58,512202,32060 on request
K2114.96102087traffic blue RAL 5017CP10M202072,351,33020,58,512202,82060 on request
K2114.96122087traffic blue RAL 5017CP12M202072,351,33020,58,5122032060 on request
K2114.960820187traffic blue RAL 5017CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020187traffic blue RAL 5017CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220187traffic blue RAL 5017CP12M20x1,52072,351,33020,58,5122032060 on request
K2114.96041088light grey RAL 7035CP4M101039,526,31510,94,96101814 on request
K2114.96051088light grey RAL 7035CP5M101039,526,31510,94,96101,3814 on request
K2114.96061088light grey RAL 7035CP6M101039,526,31510,94,96101,8814 on request
K2114.960410188light grey RAL 7035CP4M10x11039,526,31510,94,96101814 on request
K2114.960510188light grey RAL 7035CP5M10x11039,526,31510,94,96101,3814 on request
K2114.960610188light grey RAL 7035CP6M10x11039,526,31510,94,96101,8814 on request
K2114.96051288light grey RAL 7035CP5M121248,431,11912,95,78121,3515 on request
K2114.96061288light grey RAL 7035CP6M121248,431,11912,95,78121,8515 on request
K2114.96081288light grey RAL 7035CP8M121248,431,11912,95,78122,3515 on request
K2114.960512188light grey RAL 7035CP5M12x1,51248,431,11912,95,78121,3515 on request
K2114.960612188light grey RAL 7035CP6M12x1,51248,431,11912,95,78121,8515 on request
K2114.960812188light grey RAL 7035CP8M12x1,51248,431,11912,95,78122,3515 on request
K2114.96061688light grey RAL 7035CP6M161662,341,52616,6710161,81535 on request
K2114.96081688light grey RAL 7035CP8M161662,341,52616,6710162,31535 on request
K2114.96101688light grey RAL 7035CP10M161662,341,52616,6710162,81535 on request
K2114.960616188light grey RAL 7035CP6M16x1,51662,341,52616,6710161,81535 on request
K2114.960816188light grey RAL 7035CP8M16x1,51662,341,52616,6710162,31535 on request
K2114.961016188light grey RAL 7035CP10M16x1,51662,341,52616,6710162,81535 on request
K2114.96082088light grey RAL 7035CP8M202072,351,33020,58,512202,32060 on request
K2114.96102088light grey RAL 7035CP10M202072,351,33020,58,512202,82060 on request
K2114.96122088light grey RAL 7035CP12M202072,351,33020,58,5122032060 on request
K2114.960820188light grey RAL 7035CP8M20x1,52072,351,33020,58,512202,32060 on request
K2114.961020188light grey RAL 7035CP10M20x1,52072,351,33020,58,512202,82060 on request
K2114.961220188light grey RAL 7035CP12M20x1,52072,351,33020,58,5122032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33