- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1284_ACCam-action indexing plungers with stop, Form A and C |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised. Pin hardened and ground.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin. A notch ensures that the handle remains in this position. A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted. Selecting which side the stop is on defines the rotation direction of the plunger.Drawing reference:1) Stop, left 2) Stop, right DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1284.1040410 | A | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | on request | | K1284.1040510 | A | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | on request | | K1284.1040610 | A | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | on request | | K1284.1040512 | A | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | on request | | K1284.1040612 | A | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | on request | | K1284.1040812 | A | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | on request | | K1284.1040616 | A | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | on request | | K1284.1040816 | A | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | on request | | K1284.1041016 | A | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | on request | | K1284.10408201 | A | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | on request | | K1284.10410201 | A | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | on request | | K1284.10412201 | A | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | on request | | K1284.1060410 | C | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | on request | | K1284.1060510 | C | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | on request | | K1284.1060610 | C | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | on request | | K1284.1060512 | C | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | on request | | K1284.1060612 | C | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | on request | | K1284.1060812 | C | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | on request | | K1284.1060616 | C | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | on request | | K1284.1060816 | C | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | on request | | K1284.1061016 | C | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | on request | | K1284.10608201 | C | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | on request | | K1284.10610201 | C | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | on request | | K1284.10612201 | C | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | on request | | K1284.2040410 | A | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | on request | | K1284.2040510 | A | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | on request | | K1284.2040610 | A | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | on request | | K1284.2040512 | A | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | on request | | K1284.2040612 | A | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | on request | | K1284.2040812 | A | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | on request | | K1284.2040616 | A | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | on request | | K1284.2040816 | A | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | on request | | K1284.2041016 | A | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | on request | | K1284.20408201 | A | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | on request | | K1284.20410201 | A | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | on request | | K1284.20412201 | A | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | on request | | K1284.2060410 | C | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1 | 8 | 14 |  | | on request | | K1284.2060510 | C | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,3 | 8 | 14 |  | | on request | | K1284.2060610 | C | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 1,8 | 8 | 14 |  | | on request | | K1284.2060512 | C | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,3 | 8 | 15 |  | | on request | | K1284.2060612 | C | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 1,8 | 8 | 15 |  | | on request | | K1284.2060812 | C | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 2,3 | 8 | 15 |  | | on request | | K1284.2060616 | C | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 1,8 | 15 | 35 |  | | on request | | K1284.2060816 | C | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,3 | 15 | 35 |  | | on request | | K1284.2061016 | C | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 2,8 | 15 | 35 |  | | on request | | K1284.20608201 | C | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,3 | 20 | 60 |  | | on request | | K1284.20610201 | C | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 2,8 | 20 | 60 |  | | on request | | K1284.20612201 | C | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 3 | 20 | 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|