- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1285_BCam-action indexing plungers with stop, stainless steel, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305. Version:Bright. Indexing pin ground, not hardened.Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin. A notch ensures that the handle remains in this position. A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted. Selecting which side the stop is on defines the rotation direction of the plunger.Drawing reference:1) Stop, left 2) Stop, right Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 2 | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1285.1050410 | B | left | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | on request | | K1285.1050510 | B | left | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | on request | | K1285.1050610 | B | left | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | on request | | K1285.1050512 | B | left | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 8 | 15 |  | | on request | | K1285.1050612 | B | left | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 8 | 15 |  | | on request | | K1285.1050812 | B | left | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 8 | 15 |  | | on request | | K1285.1050616 | B | left | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | on request | | K1285.1050816 | B | left | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | on request | | K1285.1051016 | B | left | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | on request | | K1285.10508201 | B | left | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | on request | | K1285.10510201 | B | left | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | on request | | K1285.10512201 | B | left | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | on request | | K1285.2050410 | B | right | 4 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1 | 8 | 14 |  | | on request | | K1285.2050510 | B | right | 5 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,3 | 8 | 14 |  | | on request | | K1285.2050610 | B | right | 6 | M10 | 10 | 38 | 25 | 15 | 9 | 3 | 6 | 10 | 17 | 1,8 | 8 | 14 |  | | on request | | K1285.2050512 | B | right | 5 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,3 | 8 | 15 |  | | on request | | K1285.2050612 | B | right | 6 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 1,8 | 8 | 15 |  | | on request | | K1285.2050812 | B | right | 8 | M12 | 12 | 47,8 | 30 | 19 | 10,8 | 3,6 | 8 | 12 | 19 | 2,3 | 8 | 15 |  | | on request | | K1285.2050616 | B | right | 6 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 1,8 | 15 | 35 |  | | on request | | K1285.2050816 | B | right | 8 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,3 | 15 | 35 |  | | on request | | K1285.2051016 | B | right | 10 | M16 | 16 | 60,4 | 40 | 26 | 14,4 | 4,8 | 10 | 16 | 24 | 2,8 | 15 | 35 |  | | on request | | K1285.20508201 | B | right | 8 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,3 | 20 | 60 |  | | on request | | K1285.20510201 | B | right | 10 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 2,8 | 20 | 60 |  | | on request | | K1285.20512201 | B | right | 12 | M20x1,5 | 20 | 70 | 50 | 30 | 18 | 6 | 12 | 20 | 30 | 3 | 20 | 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|