Product groups
Cam-action indexing plungers, Form A, without grip cap or nut
K1672_A

Cam-action indexing plungers, Form A, without grip cap or nut

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
Mounted via the external thread.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1672_A Cam-action indexing plungers, Form A, without grip cap or nut 181 kB

Drawings

Cam-action indexing plungers, Form A, without grip cap or nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1672.040410A4M101038,525209361814 on request
K1672.0404101A4M10x11038,525209361814 on request
K1672.040510A5M101038,525209361,3814 on request
K1672.0405101A5M10x11038,525209361,3814 on request
K1672.040610A6M101038,525209361,8814 on request
K1672.0406101A6M10x11038,525209361,8814 on request
K1672.040512A5M121247,4302510,83,681,3815 on request
K1672.0405121A5M12x1,51247,4302510,83,681,3815 on request
K1672.040612A6M121247,4302510,83,681,8815 on request
K1672.0406121A6M12x1,51247,4302510,83,681,8815 on request
K1672.040812A8M121247,4302510,83,682,3815 on request
K1672.0408121A8M12x1,51247,4302510,83,682,3815 on request
K1672.040616A6M161661,2403214,44,8101,81535 on request
K1672.0406161A6M16x1,51661,2403214,44,8101,81535 on request
K1672.040816A8M161661,2403214,44,8102,31535 on request
K1672.0408161A8M16x1,51661,2403214,44,8102,31535 on request
K1672.041016A10M161661,2403214,44,8102,81535 on request
K1672.0410161A10M16x1,51661,2403214,44,8102,81535 on request
K1672.040820A8M2020715035186122,32060 on request
K1672.0408201A8M20x1,520715035186122,32060 on request
K1672.041020A10M2020715035186122,82060 on request
K1672.0410201A10M20x1,520715035186122,82060 on request
K1672.041220A12M20207150351861232060 on request
K1672.0412201A12M20x1,5207150351861232060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33