Product groups
Cam-action indexing plungers, stainless steel, Form C, with grip cap, without nut
K1673_C

Cam-action indexing plungers, stainless steel, Form C, with grip...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplast PA.
Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Mounted via the external thread.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1673_C Cam-action indexing plungers, stainless steel, Form C, with grip cap, without nut 239 kB

Drawings

Cam-action indexing plungers, stainless steel, Form C, with grip cap, without nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1673.1060410Cblack grey RAL 70214M101039,526,32010,94,961814 on request
K1673.10604101Cblack grey RAL 70214M10x11039,526,32010,94,961814 on request
K1673.1060510Cblack grey RAL 70215M101039,526,32010,94,961,3814 on request
K1673.10605101Cblack grey RAL 70215M10x11039,526,32010,94,961,3814 on request
K1673.1060610Cblack grey RAL 70216M101039,526,32010,94,961,8814 on request
K1673.10606101Cblack grey RAL 70216M10x11039,526,32010,94,961,8814 on request
K1673.1060512Cblack grey RAL 70215M121248,431,12512,95,781,3815 on request
K1673.10605121Cblack grey RAL 70215M12x1,51248,431,12512,95,781,3815 on request
K1673.1060612Cblack grey RAL 70216M121248,431,12512,95,781,8815 on request
K1673.10606121Cblack grey RAL 70216M12x1,51248,431,12512,95,781,8815 on request
K1673.1060812Cblack grey RAL 70218M121248,431,12512,95,782,3815 on request
K1673.10608121Cblack grey RAL 70218M12x1,51248,431,12512,95,782,3815 on request
K1673.1060616Cblack grey RAL 70216M161662,341,53216,67101,81535 on request
K1673.10606161Cblack grey RAL 70216M16x1,51662,341,53216,67101,81535 on request
K1673.1060816Cblack grey RAL 70218M161662,341,53216,67102,31535 on request
K1673.10608161Cblack grey RAL 70218M16x1,51662,341,53216,67102,31535 on request
K1673.1061016Cblack grey RAL 702110M161662,341,53216,67102,81535 on request
K1673.10610161Cblack grey RAL 702110M16x1,51662,341,53216,67102,81535 on request
K1673.1060820Cblack grey RAL 70218M202072,351,33520,58,5122,32060 on request
K1673.10608201Cblack grey RAL 70218M20x1,52072,351,33520,58,5122,32060 on request
K1673.1061020Cblack grey RAL 702110M202072,351,33520,58,5122,82060 on request
K1673.10610201Cblack grey RAL 702110M20x1,52072,351,33520,58,5122,82060 on request
K1673.1061220Cblack grey RAL 702112M202072,351,33520,58,51232060 on request
K1673.10612201Cblack grey RAL 702112M20x1,52072,351,33520,58,51232060 on request
K1673.10604102Corange RAL 20044M101039,526,32010,94,961814 on request
K1673.106041012Corange RAL 20044M10x11039,526,32010,94,961814 on request
K1673.10605102Corange RAL 20045M101039,526,32010,94,961,3814 on request
K1673.106051012Corange RAL 20045M10x11039,526,32010,94,961,3814 on request
K1673.10606102Corange RAL 20046M101039,526,32010,94,961,8814 on request
K1673.106061012Corange RAL 20046M10x11039,526,32010,94,961,8814 on request
K1673.10605122Corange RAL 20045M121248,431,12512,95,781,3815 on request
K1673.106051212Corange RAL 20045M12x1,51248,431,12512,95,781,3815 on request
K1673.10606122Corange RAL 20046M121248,431,12512,95,781,8815 on request
K1673.106061212Corange RAL 20046M12x1,51248,431,12512,95,781,8815 on request
K1673.10608122Corange RAL 20048M121248,431,12512,95,782,3815 on request
K1673.106081212Corange RAL 20048M12x1,51248,431,12512,95,782,3815 on request
K1673.10606162Corange RAL 20046M161662,341,53216,67101,81535 on request
K1673.106061612Corange RAL 20046M16x1,51662,341,53216,67101,81535 on request
K1673.10608162Corange RAL 20048M161662,341,53216,67102,31535 on request
K1673.106081612Corange RAL 20048M16x1,51662,341,53216,67102,31535 on request
K1673.10610162Corange RAL 200410M161662,341,53216,67102,81535 on request
K1673.106101612Corange RAL 200410M16x1,51662,341,53216,67102,81535 on request
K1673.10608202Corange RAL 20048M202072,351,33520,58,5122,32060 on request
K1673.106082012Corange RAL 20048M20x1,52072,351,33520,58,5122,32060 on request
K1673.10610202Corange RAL 200410M202072,351,33520,58,5122,82060 on request
K1673.106102012Corange RAL 200410M20x1,52072,351,33520,58,5122,82060 on request
K1673.10612202Corange RAL 200412M202072,351,33520,58,51232060 on request
K1673.106122012Corange RAL 200412M20x1,52072,351,33520,58,51232060 on request
K1673.106041016Ccolza yellow RAL 10214M101039,526,32010,94,961814 on request
K1673.1060410116Ccolza yellow RAL 10214M10x11039,526,32010,94,961814 on request
K1673.106051016Ccolza yellow RAL 10215M101039,526,32010,94,961,3814 on request
K1673.1060510116Ccolza yellow RAL 10215M10x11039,526,32010,94,961,3814 on request
K1673.106061016Ccolza yellow RAL 10216M101039,526,32010,94,961,8814 on request
K1673.1060610116Ccolza yellow RAL 10216M10x11039,526,32010,94,961,8814 on request
K1673.106051216Ccolza yellow RAL 10215M121248,431,12512,95,781,3815 on request
K1673.1060512116Ccolza yellow RAL 10215M12x1,51248,431,12512,95,781,3815 on request
K1673.106061216Ccolza yellow RAL 10216M121248,431,12512,95,781,8815 on request
K1673.1060612116Ccolza yellow RAL 10216M12x1,51248,431,12512,95,781,8815 on request
K1673.106081216Ccolza yellow RAL 10218M121248,431,12512,95,782,3815 on request
K1673.1060812116Ccolza yellow RAL 10218M12x1,51248,431,12512,95,782,3815 on request
K1673.106061616Ccolza yellow RAL 10216M161662,341,53216,67101,81535 on request
K1673.1060616116Ccolza yellow RAL 10216M16x1,51662,341,53216,67101,81535 on request
K1673.106081616Ccolza yellow RAL 10218M161662,341,53216,67102,31535 on request
K1673.1060816116Ccolza yellow RAL 10218M16x1,51662,341,53216,67102,31535 on request
K1673.106101616Ccolza yellow RAL 102110M161662,341,53216,67102,81535 on request
K1673.1061016116Ccolza yellow RAL 102110M16x1,51662,341,53216,67102,81535 on request
K1673.106082016Ccolza yellow RAL 10218M202072,351,33520,58,5122,32060 on request
K1673.1060820116Ccolza yellow RAL 10218M20x1,52072,351,33520,58,5122,32060 on request
K1673.106102016Ccolza yellow RAL 102110M202072,351,33520,58,5122,82060 on request
K1673.1061020116Ccolza yellow RAL 102110M20x1,52072,351,33520,58,5122,82060 on request
K1673.106122016Ccolza yellow RAL 102112M202072,351,33520,58,51232060 on request
K1673.1061220116Ccolza yellow RAL 102112M20x1,52072,351,33520,58,51232060 on request
K1673.106041084Ctraffic red RAL 30204M101039,526,32010,94,961814 on request
K1673.1060410184Ctraffic red RAL 30204M10x11039,526,32010,94,961814 on request
K1673.106051084Ctraffic red RAL 30205M101039,526,32010,94,961,3814 on request
K1673.1060510184Ctraffic red RAL 30205M10x11039,526,32010,94,961,3814 on request
K1673.106061084Ctraffic red RAL 30206M101039,526,32010,94,961,8814 on request
K1673.1060610184Ctraffic red RAL 30206M10x11039,526,32010,94,961,8814 on request
K1673.106051284Ctraffic red RAL 30205M121248,431,12512,95,781,3815 on request
K1673.1060512184Ctraffic red RAL 30205M12x1,51248,431,12512,95,781,3815 on request
K1673.106061284Ctraffic red RAL 30206M121248,431,12512,95,781,8815 on request
K1673.1060612184Ctraffic red RAL 30206M12x1,51248,431,12512,95,781,8815 on request
K1673.106081284Ctraffic red RAL 30208M121248,431,12512,95,782,3815 on request
K1673.1060812184Ctraffic red RAL 30208M12x1,51248,431,12512,95,782,3815 on request
K1673.106061684Ctraffic red RAL 30206M161662,341,53216,67101,81535 on request
K1673.1060616184Ctraffic red RAL 30206M16x1,51662,341,53216,67101,81535 on request
K1673.106081684Ctraffic red RAL 30208M161662,341,53216,67102,31535 on request
K1673.1060816184Ctraffic red RAL 30208M16x1,51662,341,53216,67102,31535 on request
K1673.106101684Ctraffic red RAL 302010M161662,341,53216,67102,81535 on request
K1673.1061016184Ctraffic red RAL 302010M16x1,51662,341,53216,67102,81535 on request
K1673.106082084Ctraffic red RAL 30208M202072,351,33520,58,5122,32060 on request
K1673.1060820184Ctraffic red RAL 30208M20x1,52072,351,33520,58,5122,32060 on request
K1673.106102084Ctraffic red RAL 302010M202072,351,33520,58,5122,82060 on request
K1673.1061020184Ctraffic red RAL 302010M20x1,52072,351,33520,58,5122,82060 on request
K1673.106122084Ctraffic red RAL 302012M202072,351,33520,58,51232060 on request
K1673.1061220184Ctraffic red RAL 302012M20x1,52072,351,33520,58,51232060 on request
K1673.106041086Csignal green RAL 60324M101039,526,32010,94,961814 on request
K1673.1060410186Csignal green RAL 60324M10x11039,526,32010,94,961814 on request
K1673.106051086Csignal green RAL 60325M101039,526,32010,94,961,3814 on request
K1673.1060510186Csignal green RAL 60325M10x11039,526,32010,94,961,3814 on request
K1673.106061086Csignal green RAL 60326M101039,526,32010,94,961,8814 on request
K1673.1060610186Csignal green RAL 60326M10x11039,526,32010,94,961,8814 on request
K1673.106051286Csignal green RAL 60325M121248,431,12512,95,781,3815 on request
K1673.1060512186Csignal green RAL 60325M12x1,51248,431,12512,95,781,3815 on request
K1673.106061286Csignal green RAL 60326M121248,431,12512,95,781,8815 on request
K1673.1060612186Csignal green RAL 60326M12x1,51248,431,12512,95,781,8815 on request
K1673.106081286Csignal green RAL 60328M121248,431,12512,95,782,3815 on request
K1673.1060812186Csignal green RAL 60328M12x1,51248,431,12512,95,782,3815 on request
K1673.106061686Csignal green RAL 60326M161662,341,53216,67101,81535 on request
K1673.1060616186Csignal green RAL 60326M16x1,51662,341,53216,67101,81535 on request
K1673.106081686Csignal green RAL 60328M161662,341,53216,67102,31535 on request
K1673.1060816186Csignal green RAL 60328M16x1,51662,341,53216,67102,31535 on request
K1673.106101686Csignal green RAL 603210M161662,341,53216,67102,81535 on request
K1673.1061016186Csignal green RAL 603210M16x1,51662,341,53216,67102,81535 on request
K1673.106082086Csignal green RAL 60328M202072,351,33520,58,5122,32060 on request
K1673.1060820186Csignal green RAL 60328M20x1,52072,351,33520,58,5122,32060 on request
K1673.106102086Csignal green RAL 603210M202072,351,33520,58,5122,82060 on request
K1673.1061020186Csignal green RAL 603210M20x1,52072,351,33520,58,5122,82060 on request
K1673.106122086Csignal green RAL 603212M202072,351,33520,58,51232060 on request
K1673.1061220186Csignal green RAL 603212M20x1,52072,351,33520,58,51232060 on request
K1673.106041087Ctraffic blue RAL 50174M101039,526,32010,94,961814 on request
K1673.1060410187Ctraffic blue RAL 50174M10x11039,526,32010,94,961814 on request
K1673.106051087Ctraffic blue RAL 50175M101039,526,32010,94,961,3814 on request
K1673.1060510187Ctraffic blue RAL 50175M10x11039,526,32010,94,961,3814 on request
K1673.106061087Ctraffic blue RAL 50176M101039,526,32010,94,961,8814 on request
K1673.1060610187Ctraffic blue RAL 50176M10x11039,526,32010,94,961,8814 on request
K1673.106051287Ctraffic blue RAL 50175M121248,431,12512,95,781,3815 on request
K1673.1060512187Ctraffic blue RAL 50175M12x1,51248,431,12512,95,781,3815 on request
K1673.106061287Ctraffic blue RAL 50176M121248,431,12512,95,781,8815 on request
K1673.1060612187Ctraffic blue RAL 50176M12x1,51248,431,12512,95,781,8815 on request
K1673.106081287Ctraffic blue RAL 50178M121248,431,12512,95,782,3815 on request
K1673.1060812187Ctraffic blue RAL 50178M12x1,51248,431,12512,95,782,3815 on request
K1673.106061687Ctraffic blue RAL 50176M161662,341,53216,67101,81535 on request
K1673.1060616187Ctraffic blue RAL 50176M16x1,51662,341,53216,67101,81535 on request
K1673.106081687Ctraffic blue RAL 50178M161662,341,53216,67102,31535 on request
K1673.1060816187Ctraffic blue RAL 50178M16x1,51662,341,53216,67102,31535 on request
K1673.106101687Ctraffic blue RAL 501710M161662,341,53216,67102,81535 on request
K1673.1061016187Ctraffic blue RAL 501710M16x1,51662,341,53216,67102,81535 on request
K1673.106082087Ctraffic blue RAL 50178M202072,351,33520,58,5122,32060 on request
K1673.1060820187Ctraffic blue RAL 50178M20x1,52072,351,33520,58,5122,32060 on request
K1673.106102087Ctraffic blue RAL 501710M202072,351,33520,58,5122,82060 on request
K1673.1061020187Ctraffic blue RAL 501710M20x1,52072,351,33520,58,5122,82060 on request
K1673.106122087Ctraffic blue RAL 501712M202072,351,33520,58,51232060 on request
K1673.1061220187Ctraffic blue RAL 501712M20x1,52072,351,33520,58,51232060 on request
K1673.106041088Clight grey RAL 70354M101039,526,32010,94,961814 on request
K1673.1060410188Clight grey RAL 70354M10x11039,526,32010,94,961814 on request
K1673.106051088Clight grey RAL 70355M101039,526,32010,94,961,3814 on request
K1673.1060510188Clight grey RAL 70355M10x11039,526,32010,94,961,3814 on request
K1673.106061088Clight grey RAL 70356M101039,526,32010,94,961,8814 on request
K1673.1060610188Clight grey RAL 70356M10x11039,526,32010,94,961,8814 on request
K1673.106051288Clight grey RAL 70355M121248,431,12512,95,781,3815 on request
K1673.1060512188Clight grey RAL 70355M12x1,51248,431,12512,95,781,3815 on request
K1673.106061288Clight grey RAL 70356M121248,431,12512,95,781,8815 on request
K1673.1060612188Clight grey RAL 70356M12x1,51248,431,12512,95,781,8815 on request
K1673.106081288Clight grey RAL 70358M121248,431,12512,95,782,3815 on request
K1673.1060812188Clight grey RAL 70358M12x1,51248,431,12512,95,782,3815 on request
K1673.106061688Clight grey RAL 70356M161662,341,53216,67101,81535 on request
K1673.1060616188Clight grey RAL 70356M16x1,51662,341,53216,67101,81535 on request
K1673.106081688Clight grey RAL 70358M161662,341,53216,67102,31535 on request
K1673.1060816188Clight grey RAL 70358M16x1,51662,341,53216,67102,31535 on request
K1673.106101688Clight grey RAL 703510M161662,341,53216,67102,81535 on request
K1673.1061016188Clight grey RAL 703510M16x1,51662,341,53216,67102,81535 on request
K1673.106082088Clight grey RAL 70358M202072,351,33520,58,5122,32060 on request
K1673.1060820188Clight grey RAL 70358M20x1,52072,351,33520,58,5122,32060 on request
K1673.106102088Clight grey RAL 703510M202072,351,33520,58,5122,82060 on request
K1673.1061020188Clight grey RAL 703510M20x1,52072,351,33520,58,5122,82060 on request
K1673.106122088Clight grey RAL 703512M202072,351,33520,58,51232060 on request
K1673.1061220188Clight grey RAL 703512M20x1,52072,351,33520,58,51232060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33