- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1680_BCam-action indexing plunger, stainless steel with hexagon, Form... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. Material:Grip 1.4308 Threaded sleeve and indexing pin 1.4305 Spring 1.4310 Grip cap thermoplastic PA.Version:Threaded sleeve, spring and grip bright. Indexing pin ground and bright. Grip cap in various colours: - black grey RAL 7021. - pure orange RAL 2004. - colza yellow RAL 1021. - traffic red RAL 3020. - signal green RAL 6032. - traffic blue RAL 5017. - light grey RAL 7035. Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. Sleeves with a hexagon serve as assembly aids. On request:Special versions. Accessory:Mounting bracket K0638. Positioning bushes K1290, K1839, K1840. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | SW1 | SW2 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1680.1050410 | B | 4 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | K1680.1050510 | B | 5 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | K1680.1050610 | B | 6 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | K1680.10504101 | B | 4 | M10x1 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | K1680.10505101 | B | 5 | M10x1 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | K1680.10506101 | B | 6 | M10x1 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | K1680.1050512 | B | 5 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | K1680.1050612 | B | 6 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | K1680.1050812 | B | 8 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | K1680.10505121 | B | 5 | M12x1,5 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | K1680.10506121 | B | 6 | M12x1,5 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | K1680.10508121 | B | 8 | M12x1,5 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | K1680.1050616 | B | 6 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | K1680.1050816 | B | 8 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | K1680.1051016 | B | 10 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | K1680.10506161 | B | 6 | M16x1,5 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | K1680.10508161 | B | 8 | M16x1,5 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | K1680.10510161 | B | 10 | M16x1,5 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | K1680.1050820 | B | 8 | M20 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | K1680.1051020 | B | 10 | M20 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | K1680.1051220 | B | 12 | M20 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | K1680.10508201 | B | 8 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | K1680.10510201 | B | 10 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | K1680.10512201 | B | 12 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|