Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.

The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.
Clamping force:K0035.006... = 3800 N
K0035.010... = 7200 N
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0035_C Side clamps, Form C 154 kB

Drawings

Side clamps

Item selection/filter

Order No.

FormVersion 1ABDD1D2
max.
D3
min.
EHH1KLL1L2L3RF=Retaining
force N
CADAcc.PriceOrder
K0035.006015Cright38,52512M69,52,5ø824453,522201741103800 on request
K0035.010015Cright58,54018M10274,512,739745,53731,52761437200 on request
K0035.006035Cleft38,52512M69,52,5ø824453,522201741103800 on request
K0035.010035Cleft58,54018M10274,512,739745,53731,52761437200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33