Product groups
Adapter plates for draw-down clamping systems
K2199

Adapter plates for draw-down clamping systems

go back

Item description/product images

DescriptionProduct description:Adapter plate for flexible use of clamping elements and fixed stops in T-slots.Material:Steel.Version:Black oxidised.Note:The adapter plates can be fastened using various interfaces.

Users can customise the versions that have not been drilled to suit their applications.
Advantages:- Fine adjustment in T-slots.
- Sturdy version.
Drawing reference:
Form A: not drilled
Form B: drilled
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2199_Datasheet_32536_Adapter_plates_for_draw-down_clamping_systems--en 443 kB

Drawings (total overview)

Adapter plates for draw-down clamping systems
Adapter plates for draw-down clamping systems

Adapter plates for draw-down clamping systems, System size 12

More information

Drawings

Adapter plates for draw-down clamping systems, System size 12

Item selection/filter

Order No.SizeFormBB1D

D1D2GG1HH1H2H3LL1L2L3L4L5L6L7CADAcc.PriceOrder
K2199.123001000System size 12A100-25--M12M12305,5-24300255075100125-- on request
K2199.123001001System size 12B10050252013M12M12305,512,62430025507510012563125 on request

Adapter plates for draw-down clamping systems, System size 16

More information

Drawings

Adapter plates for draw-down clamping systems, System size 16

Item selection/filter

Order No.SizeFormBB1D

D1D2GG1HH1H2LL1L2L3L4L5L6L7L8L9L10CADAcc.PriceOrder
K2199.164401000System size 16A100-25--M16M16305,5-4404080120160200----- on request
K2199.164401001System size 16B10050252013M16M16305,512,6440408012016020063100125150189 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33