DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. The seating face for the workpiece can be mounted directly on the machine table. Drawing reference:
Form A: with flat jaw Form B: with prism jaw
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.