- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force. Using the stop screw and centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0034.006010, K0034.006015, K0034.006030 and K0034.006035 have 2 round carbide inserts.Clamping force:K0034.006... = 3800 N K0034.010... = 7200 N DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | A | B | D | D1 | E | E1 | E2 | E3 | H | H1 | K | K1 | L | L1 | L2 | R | F=Retaining force N | CAD | Acc. | Price | Order |
---|
K0034.006020 | D | right | 78 | 25 | 12 | 6,2 | 11 | 12 | 8 | 4 | 25 | 45 | 4 | 26 | 46,5 | 22 | 20 | 110 | 3800 |  | | on request | | K0034.010020 | D | right | 121,5 | 40 | 18 | 10,2 | 18 | 20 | 13 | 7 | 40 | 74 | 6 | 42 | 70,5 | 35 | 31,5 | 143 | 7200 |  | | on request | | K0034.006040 | D | left | 78 | 25 | 12 | 6,2 | 11 | 12 | 8 | 4 | 25 | 45 | 4 | 26 | 46,5 | 22 | 20 | 110 | 3800 |  | | on request | | K0034.010040 | D | left | 121,5 | 40 | 18 | 10,2 | 18 | 20 | 13 | 7 | 40 | 74 | 6 | 42 | 70,5 | 35 | 31,5 | 143 | 7200 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|