Product groups
Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth
K1164_C

Self-aligning pads, self-righting, Form C, with external thread,...

go back

Item description/product images

DescriptionMaterial:Ball steel, ball seat high-carbon steel.Version:Ball hardened, ball seat phosphated.Note:The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.

Ball secured against rotation.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1164_C Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth 136 kB

Drawings

Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth

Item selection/filter

Order No.FormBD2D3HESW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.106C9M671311,51098 on request
K1164.108C12M89,51815131216 on request
K1164.110C15M10142521,9191732 on request
K1164.112C18M12203631,2272564 on request
K1164.116C24M16224034,6302890 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33