Product groups
Ball-end thrust screws without headwith full ball
K0383

Ball-end thrust screws without head with full ball

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel or POM.
Version:Screw black.
Ball hardened bright or POM.
Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form A: steel ball
Form D: POM ball
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0383 Ball-end thrust screws without headwith full ball 221 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without headwith full ball

Item selection/filter

Order No.FormComponent
material
DLBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0383.1046Aball-bearing steelM462,523,5 on request
K0383.1048Aball-bearing steelM482,523,5 on request
K0383.10410Aball-bearing steelM4102,523,5 on request
K0383.10412Aball-bearing steelM4122,523,5 on request
K0383.10416Aball-bearing steelM4162,523,5 on request
K0383.10420Aball-bearing steelM4202,523,5 on request
K0383.10425Aball-bearing steelM4252,523,5 on request
K0383.10430Aball-bearing steelM4302,523,5 on request
K0383.10435Aball-bearing steelM4352,523,5 on request
K0383.10440Aball-bearing steelM4402,523,5 on request
K0383.1058Aball-bearing steelM5832,54,5 on request
K0383.10510Aball-bearing steelM51032,54,5 on request
K0383.10512Aball-bearing steelM51232,54,5 on request
K0383.10516Aball-bearing steelM51632,54,5 on request
K0383.10520Aball-bearing steelM52032,54,5 on request
K0383.10525Aball-bearing steelM52532,54,5 on request
K0383.10530Aball-bearing steelM53032,54,5 on request
K0383.10535Aball-bearing steelM53532,54,5 on request
K0383.10540Aball-bearing steelM54032,54,5 on request
K0383.10550Aball-bearing steelM55032,54,5 on request
K0383.1068Aball-bearing steelM68,8439 on request
K0383.10610Aball-bearing steelM610,8439 on request
K0383.10612Aball-bearing steelM612,8439 on request
K0383.10616Aball-bearing steelM616,8439 on request
K0383.10620Aball-bearing steelM620,8439 on request
K0383.10625Aball-bearing steelM625,8439 on request
K0383.10630Aball-bearing steelM630,8439 on request
K0383.10635Aball-bearing steelM635,8439 on request
K0383.10640Aball-bearing steelM640,8439 on request
K0383.10650Aball-bearing steelM650,8439 on request
K0383.10660Aball-bearing steelM660,8439 on request
K0383.10680Aball-bearing steelM680,8439 on request
K0383.10810Aball-bearing steelM811,25,5410 on request
K0383.10812Aball-bearing steelM813,25,5410 on request
K0383.10816Aball-bearing steelM817,25,5415 on request
K0383.10820Aball-bearing steelM821,25,5415 on request
K0383.10825Aball-bearing steelM826,25,5415 on request
K0383.10830Aball-bearing steelM831,25,5415 on request
K0383.10835Aball-bearing steelM836,25,5415 on request
K0383.10840Aball-bearing steelM841,25,5415 on request
K0383.10850Aball-bearing steelM851,25,5415 on request
K0383.10860Aball-bearing steelM861,25,5415 on request
K0383.10880Aball-bearing steelM881,25,5415 on request
K0383.11012Aball-bearing steelM1013,77520 on request
K0383.11016Aball-bearing steelM1017,77520 on request
K0383.11020Aball-bearing steelM1021,77520 on request
K0383.11025Aball-bearing steelM1026,77520 on request
K0383.11030Aball-bearing steelM1031,77520 on request
K0383.11035Aball-bearing steelM1036,77520 on request
K0383.11040Aball-bearing steelM1041,77520 on request
K0383.11050Aball-bearing steelM1051,77520 on request
K0383.11060Aball-bearing steelM1061,77520 on request
K0383.11216Aball-bearing steelM12188,5630 on request
K0383.11220Aball-bearing steelM12228,5630 on request
K0383.11225Aball-bearing steelM12278,5630 on request
K0383.11230Aball-bearing steelM12328,5630 on request
K0383.11232Aball-bearing steelM12348,5630 on request
K0383.11235Aball-bearing steelM12378,5630 on request
K0383.11240Aball-bearing steelM12428,5630 on request
K0383.11250Aball-bearing steelM12528,5630 on request
K0383.11260Aball-bearing steelM12628,5630 on request
K0383.11620Aball-bearing steelM1623,312860 on request
K0383.11625Aball-bearing steelM1628,312860 on request
K0383.11630Aball-bearing steelM1633,312860 on request
K0383.11635Aball-bearing steelM1638,312860 on request
K0383.11640Aball-bearing steelM1643,312860 on request
K0383.11650Aball-bearing steelM1653,312860 on request
K0383.11660Aball-bearing steelM1663,312860 on request
K0383.12030Aball-bearing steelM2034,2151090 on request
K0383.12035Aball-bearing steelM2039,2151090 on request
K0383.12040Aball-bearing steelM2044,2151090 on request
K0383.12050Aball-bearing steelM2054,2151090 on request
K0383.12060Aball-bearing steelM2064,2151090 on request
K0383.12435Aball-bearing steelM2439,71812120 on request
K0383.12440Aball-bearing steelM2444,71812120 on request
K0383.12450Aball-bearing steelM2454,71812120 on request
K0383.12460Aball-bearing steelM2464,71812120 on request
K0383.12480Aball-bearing steelM2484,71812120 on request
K0383.3046DpolyacetalM462,520,3 on request
K0383.3048DpolyacetalM482,520,3 on request
K0383.30410DpolyacetalM4102,520,3 on request
K0383.30412DpolyacetalM4122,520,3 on request
K0383.30416DpolyacetalM4162,520,3 on request
K0383.30420DpolyacetalM4202,520,3 on request
K0383.30425DpolyacetalM4252,520,3 on request
K0383.30430DpolyacetalM4302,520,3 on request
K0383.30435DpolyacetalM4352,520,3 on request
K0383.3058DpolyacetalM5832,50,5 on request
K0383.30510DpolyacetalM51032,50,5 on request
K0383.30512DpolyacetalM51232,50,5 on request
K0383.30516DpolyacetalM51632,50,5 on request
K0383.30520DpolyacetalM52032,50,5 on request
K0383.30525DpolyacetalM52532,50,5 on request
K0383.30530DpolyacetalM53032,50,5 on request
K0383.30535DpolyacetalM53532,50,5 on request
K0383.30540DpolyacetalM54032,50,5 on request
K0383.3068DpolyacetalM68,8430,9 on request
K0383.30610DpolyacetalM610,8430,9 on request
K0383.30612DpolyacetalM612,8430,9 on request
K0383.30616DpolyacetalM616,8430,9 on request
K0383.30620DpolyacetalM620,8430,9 on request
K0383.30625DpolyacetalM625,8430,9 on request
K0383.30630DpolyacetalM630,8430,9 on request
K0383.30635DpolyacetalM635,8430,9 on request
K0383.30640DpolyacetalM640,8430,9 on request
K0383.30810DpolyacetalM811,25,541,5 on request
K0383.30812DpolyacetalM813,25,541,5 on request
K0383.30816DpolyacetalM817,25,541,5 on request
K0383.30820DpolyacetalM821,25,541,5 on request
K0383.30825DpolyacetalM826,25,541,5 on request
K0383.30830DpolyacetalM831,25,541,5 on request
K0383.30835DpolyacetalM836,25,541,5 on request
K0383.30840DpolyacetalM841,25,541,5 on request
K0383.31012DpolyacetalM1013,7752 on request
K0383.31016DpolyacetalM1017,7752 on request
K0383.31020DpolyacetalM1021,7752 on request
K0383.31025DpolyacetalM1026,7752 on request
K0383.31030DpolyacetalM1031,7752 on request
K0383.31035DpolyacetalM1036,7752 on request
K0383.31040DpolyacetalM1041,7752 on request
K0383.31216DpolyacetalM12188,563 on request
K0383.31220DpolyacetalM12228,563 on request
K0383.31225DpolyacetalM12278,563 on request
K0383.31230DpolyacetalM12328,563 on request
K0383.31235DpolyacetalM12378,563 on request
K0383.31240DpolyacetalM12428,563 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33