- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0403Thrust screws with rounded half-dog point |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw steel grade 10.9. Pin tool steel.Version:Pin, hardened. Screw and pin black oxidised.Note:These rounded half-dog point thrust screws are used when a punctiform thrust or support point are required. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | L | L2 | L4 | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0403.05X09 | M5 | 3 | 9 | 1,8 | 0,5 | 2,5 | 4,5 |  | | on request | | K0403.05X13 | M5 | 3 | 13 | 1,8 | 0,5 | 2,5 | 4,5 |  | | on request | | K0403.05X17 | M5 | 3 | 17 | 1,8 | 0,5 | 2,5 | 4,5 |  | | on request | | K0403.05X21 | M5 | 3 | 21 | 1,8 | 0,5 | 2,5 | 4,5 |  | | on request | | K0403.06X14 | M6 | 4 | 14,3 | 2,7 | 0,8 | 3 | 9 |  | | on request | | K0403.06X18 | M6 | 4 | 18,3 | 2,7 | 0,8 | 3 | 9 |  | | on request | | K0403.06X22 | M6 | 4 | 22,3 | 2,7 | 0,8 | 3 | 9 |  | | on request | | K0403.06X27 | M6 | 4 | 27,3 | 2,7 | 0,8 | 3 | 9 |  | | on request | | K0403.08X15 | M8 | 5,5 | 14,8 | 3,2 | 0,8 | 4 | 15 |  | | on request | | K0403.08X19 | M8 | 5,5 | 18,8 | 3,2 | 0,8 | 4 | 15 |  | | on request | | K0403.08X23 | M8 | 5,5 | 22,8 | 3,2 | 0,8 | 4 | 15 |  | | on request | | K0403.08X28 | M8 | 5,5 | 27,8 | 3,2 | 0,8 | 4 | 15 |  | | on request | | K0403.08X35 | M8 | 5,5 | 34,8 | 3,2 | 0,8 | 4 | 15 |  | | on request | | K0403.10X19 | M10 | 7 | 18,9 | 3,5 | 1,1 | 5 | 20 |  | | on request | | K0403.10X23 | M10 | 7 | 22,9 | 3,5 | 1,1 | 5 | 20 |  | | on request | | K0403.10X28 | M10 | 7 | 27,9 | 3,5 | 1,1 | 5 | 20 |  | | on request | | K0403.10X35 | M10 | 7 | 34,9 | 3,5 | 1,1 | 5 | 20 |  | | on request | | K0403.10X43 | M10 | 7 | 42,9 | 3,5 | 1,1 | 5 | 20 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|