Product groups
Fixture feet with internal thread, Form B flat face hardened and ground
K0301_B

Fixture feet with internal thread, Form B flat face hardened and...

go back

Item description/product images

DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0301_B Fixture feet with internal thread, Form B flat face hardened and ground 151 kB

Drawings

Fixture feet with internal thread, Form B flat face hardened and ground

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
K0301.206X20B9,52M6201210 on request
K0301.206X40B9,52M6401210 on request
K0301.210X32B16,53M10321817 on request
K0301.210X63B16,53M10631817 on request
K0301.212X32B18,53M12321819 on request
K0301.212X63B18,53M12631819 on request
K0301.216X50B234M16502424 on request
K0301.216X100B234M161002424 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33