Product groups
Recessed handle, aluminium, fold-down
K0239

Recessed handle, aluminium, fold-down

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Tray and grip aluminium profile.
End caps polyamide.
Form A: Rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version:Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:Form A handles can be mounted without screws for material thicknesses of 1 - 2.5 mm using 2 rubber profiles.
Form B handles can be mounted from the front with 2 countersunk screws.

Two cross-slots for M4 screws allow earthing connection and can serve as a mounting aid for additional parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0239 Recessed handle, aluminium, fold-down 207 kB

Drawings (total overview)

Recessed handle, aluminium, fold-down

Pull handles recessed fold-out, Form A

More information

Drawings

Pull handles recessed fold-out, Form A

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0239.10011blackAplug-in9010011519,5107 x 73500 on request
K0239.11811blackAplug-in9011813319,5125 x 73500 on request
K0239.16711blackAplug-in9016718219,5174 x 73500 on request
K0239.10013naturalAplug-in9010011519,5107 x 73500 on request
K0239.11813naturalAplug-in9011813319,5125 x 73500 on request
K0239.16713naturalAplug-in9016718219,5174 x 73500 on request

Recessed handles, aluminium, fold-down, fastened with 2 screws

More information

Drawings

Recessed handles, aluminium, fold-down, fastened with 2 screws

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0239.10021blackBscrew on9010011519,5107 x 73500 on request
K0239.11821blackBscrew on9011813319,5125 x 73500 on request
K0239.16721blackBscrew on9016718219,5174 x 73500 on request
K0239.10023naturalBscrew on9010011519,5107 x 73500 on request
K0239.11823naturalBscrew on9011813319,5125 x 73500 on request
K0239.16723naturalBscrew on9016718219,5174 x 73500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33